The MO1088-0000-1111 digital input module acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The module has eight channels that indicate their signal state via light emitting diodes.
Special features:
- ground switching
- no bouncing due to mechanical switches thanks to 3 ms input filter
Product status:
product announcement
Product information
Technical data | MO1088-0000-1111 |
---|---|
Product category | I/O modules |
Category/version | digital input |
Channels | 8 |
Input voltage | 24 V DC (-15 %/+20 %) |
“0” signal voltage | 18…30 V |
“1” signal voltage | 11…30 V |
Input filter | adjustable 0…100 ms |
Input current | typ. 3 mA |
Specification | ground switching |
Connection method | M8 |
Supply voltage from backplane | 24 V DC |
Baseplate interface | data connector |
Diagnostics | yes, status and live data via app |
Distributed clocks | yes |
Hot swap | yes |
TwinCAT version | TwinCAT 3 |
Weight | approx. 250 g |
Approvals/markings | CE, (UL in preparation) |
Housing data | R1S1T1 |
---|---|
Dimensions (W x H x D) | 30 mm × 110 mm × 32 mm |
Number of rows | 1 |
Number of slots | 1 |
Material | zinc die-cast |
Cooling | convection |
Operating/storage temperature | 0…+50 °C/-25…+85 °C |
Protect. rating/installation pos. | IP65/67/variable |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use