Tách raSửaĐóng

Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A, Đường Điện Biên Phủ
Phường 25, Quận Bình Thạnh
Thành Phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

TF5010 | TwinCAT 3 NC PTP Axes Pack 25

TF5010 | TwinCAT 3 NC PTP Axes Pack 25

TF5010 | TwinCAT 3 NC PTP Axes Pack 25

TF5010 | TwinCAT 3 NC PTP Axes Pack 25

TF5010 | TwinCAT 3 NC PTP Axes Pack 25

PC-based Motion control: First steps with TwinCAT 3 Motion Control.

PC-based Motion control: First steps with TwinCAT 3 Motion Control.

Extension of TF5000 up to a maximum of 25 axes

Product status:

regular delivery

Product information

Technical dataTF5010
Required licenseTC1250
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF5010-0v40TwinCAT 3 NC PTP Axes Pack 25, platform level 40 (Performance)
TF5010-0v50TwinCAT 3 NC PTP Axes Pack 25, platform level 50 (Performance Plus)
TF5010-0v60TwinCAT 3 NC PTP Axes Pack 25, platform level 60 (Mid Performance)
TF5010-0v70TwinCAT 3 NC PTP Axes Pack 25, platform level 70 (High Performance)
TF5010-0v80TwinCAT 3 NC PTP Axes Pack 25, platform level 80 (Very High Performance)
TF5010-0v81TwinCAT 3 NC PTP Axes Pack 25, platform level 81 (Very High Performance)
TF5010-0v82TwinCAT 3 NC PTP Axes Pack 25, platform level 82 (Very High Performance)
TF5010-0v83TwinCAT 3 NC PTP Axes Pack 25, platform level 83 (Very High Performance)
TF5010-0v84TwinCAT 3 NC PTP Axes Pack 25, platform level 84 (Very High Performance)
TF5010-0v90TwinCAT 3 NC PTP Axes Pack 25, platform level 90 (Other)
TF5010-0v91TwinCAT 3 NC PTP Axes Pack 25, platform level 91 (Other 5…8 Cores)
TF5010-0v92TwinCAT 3 NC PTP Axes Pack 25, platform level 92 (Other 9…16 Cores)
TF5010-0v93TwinCAT 3 NC PTP Axes Pack 25, platform level 93 (Other 17…32 Cores)
TF5010-0v94TwinCAT 3 NC PTP Axes Pack 25, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use