Tách raSửaĐóng

Văn Phòng Đại Diện tại Việt Nam

#29.05, Tòa nhà Pearl Plaza, 561A, Đường Điện Biên Phủ
Phường 25, Quận Bình Thạnh
Thành Phố Hồ Chí Minh, Việt Nam

+84 28 7300-2439
info@beckhoff.com.vn
www.beckhoff.com/vi-vn/

TF6250 | TwinCAT 3 Modbus TCP

TF6250 | TwinCAT 3 Modbus TCP

TF6250 | TwinCAT 3 Modbus TCP

TF6250 | TwinCAT 3 Modbus TCP

TF6250 | TwinCAT 3 Modbus TCP

TwinCAT Modbus acts as gateway between Modbus TCP devices and TwinCAT runtime systems. It provides both server and client functionalities. In server mode the memory areas of several TwinCAT runtime systems can be mapped directly to the Modbus memory areas. A PLC library is provided for implementing a Modbus TCP client, so that the memory areas of a Modbus TCP device can be accessed.

Product status:

regular delivery

Product information

Technical dataTF6250
Required licenseTC1200
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex64, x86, Arm®
Ordering information
TF6250-0v20TwinCAT 3 Modbus TCP, platform level 20 (Economy)
TF6250-0v30TwinCAT 3 Modbus TCP, platform level 30 (Economy Plus)
TF6250-0v40TwinCAT 3 Modbus TCP, platform level 40 (Performance)
TF6250-0v50TwinCAT 3 Modbus TCP, platform level 50 (Performance Plus)
TF6250-0v60TwinCAT 3 Modbus TCP, platform level 60 (Mid Performance)
TF6250-0v70TwinCAT 3 Modbus TCP, platform level 70 (High Performance)
TF6250-0v80TwinCAT 3 Modbus TCP, platform level 80 (Very High Performance)
TF6250-0v81TwinCAT 3 Modbus TCP, platform level 81 (Very High Performance)
TF6250-0v82TwinCAT 3 Modbus TCP, platform level 82 (Very High Performance)
TF6250-0v83TwinCAT 3 Modbus TCP, platform level 83 (Very High Performance)
TF6250-0v84TwinCAT 3 Modbus TCP, platform level 84 (Very High Performance)
TF6250-0v90TwinCAT 3 Modbus TCP, platform level 90 (Other)
TF6250-0v91TwinCAT 3 Modbus TCP, platform level 91 (Other 5…8 Cores)
TF6250-0v92TwinCAT 3 Modbus TCP, platform level 92 (Other 9…16 Cores)
TF6250-0v93TwinCAT 3 Modbus TCP, platform level 93 (Other 17…32 Cores)
TF6250-0v94TwinCAT 3 Modbus TCP, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use