The CX2062 has an Intel® Xeon® CPU with a clock rate of 2.0 GHz (8 cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.
The CPU has an internal 128 kB NOVRAM, which acts as a persistent data memory if no UPS is used.
The use of TwinCAT 3 allows automation tasks to be distributed across the various cores of the Intel® Xeon® CPU.
All system modules from the CX2000 series for left- or right-sided functional extensions can be connected. Internally the modules are connected via PCI Express and can be plugged to the CPU in the field.
The power supply for the CPU module comes from a CX2100-0014 power supply module. Up to two mass storage modules (either CX2550-0010 CFast modules or CX2550-0020 2½-inch SSD modules) can be plugged in between the power supply unit and the CPU, allowing the use of up to three mass storage devices in total.
Product status:
regular delivery
Product information
Technical data | CX2062 |
---|---|
Processor | Intel® Xeon® D-1548 2.0 GHz |
Number of cores | 8 |
Graphics | AMD E8860, 2 GB GDDR5 |
Flash memory | slot for CFast card, card not included |
Main memory | 8 GB DDR4 RAM (expandable ex factory to 64 GB) |
Persistent memory | 128 kB NOVRAM integrated |
Interfaces | 2 x RJ45 10/100/1000 Mbit/s, 1 x DVI-I, 4 x USB 3.0, 1 x optional interface |
Cooling | integrated fan with ball bearings and speed monitoring |
Diagnostics LED | 1 x power, 1 x TC status, 1 x flash access, 2 x bus status |
Clock | internal battery-backed clock for time and date (battery exchangeable) |
Operating system | Windows 10 IoT Enterprise 2016 LTSB, Windows 10 IoT Enterprise 2019 LTSC, Windows 10 IoT Enterprise 2021 LTSC, TwinCAT/BSD |
Control software | TwinCAT 3 runtime (XAR) |
I/O connection | via power supply module (E-bus or K-bus, automatic recognition) |
Power supply | 24 V DC (-15%/+20%) |
Max. power consumption | 103 W |
Dimensions (W x H x D) | 204 mm x 99 mm x 91 mm |
Weight | approx. 1650 g |
Relative humidity | 95%, no condensation |
Operating/storage temperature | -25…+50°C/-40…+85°C |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
Protection rating | IP20 |
Approvals/markings | CE, UL |
TwinCAT 3 platform level | Very High Performance (80); please see here for an overview of all the TwinCAT 3 platform level |
Ordering information | |
---|---|
CX2062-0100 | CPU module, no operating system, no TwinCAT |
CX2062-0150 | CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 64 bit, no TwinCAT |
CX2062-0155 | CPU module, Microsoft Windows 10 IoT Enterprise 2016 LTSB, 64 bit, TwinCAT 3 runtime (XAR), no licenses included |
CX2062-0170 | CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, no TwinCAT |
CX2062-0175 | CPU module, Microsoft Windows 10 IoT Enterprise 2019 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included |
CX2062-0185 | CPU module, TwinCAT/BSD, TwinCAT 3 runtime (XAR), no licenses included |
CX2062-0190 | CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, no TwinCAT |
CX2062-0195 | CPU module, Microsoft Windows 10 IoT Enterprise 2021 LTSC, 64 bit, TwinCAT 3 runtime (XAR), no licenses included |
TwinCAT/BSD requires a CFast flash card with a minimum capacity of 20 GB
Windows 10 IoT Enterprise requires a CFast flash card with a minimum capacity of 40 GB.
TwinCAT 3 runtime (XAR) is preinstalled, without licenses. Please order TwinCAT 3 licenses separately from the TwinCAT 3 Price List.
Options | |
---|---|
CX2900-0010 | Operating system preequipped on 2½-inch HDD/SSD for CX20x0, CX20x2 and CX20x3.
Requires the extension module CX2550-0020 and one 2½-inch HDD/SSD. |
CX2900-0205 | memory extension to 16 GB DDR4 RAM, instead of 8 GB DDR4 RAM for CX2042, CX2062 and CX2072 |
CX2900-0206 | memory extension to 32 GB DDR4 RAM, instead of 8 GB DDR4 RAM for CX2042, CX2062 and CX2072 |
CX2900-0207 | memory extension to 64 GB DDR4 RAM, instead of 8 GB DDR4 RAM for CX2042, CX2062 and CX2072 |
Optional interfaces | |
---|---|
CX2062-N010 | DVI-D interface, additional DVI-D port for clone or extended display mode.
Is not supported by TwinCAT/BSD. |
CX2062-N011 | DisplayPort interface, additional DisplayPort for clone or extended display mode.
Is not supported by TwinCAT/BSD. |
CX2062-N030 | RS232 interface, D-sub plug, 9-pin |
CX2062-N031 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, without echo, termination on |
CX2062-N031-0001 | RS485 interface, D-sub socket, 9-pin, configuration as an end point, with echo, termination on |
CX2062-N031-0002 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, without echo, termination off |
CX2062-N031-0003 | RS485 interface, D-sub socket, 9-pin, configuration as drop point, with echo, termination off |
CX2062-N031-0004 | RS422 interface, D-sub socket, 9-pin, configuration as full duplex end point, termination on |
CX2062-N067 | 2 x Ethernet interface (2 x RJ45, 1/10 Gbit/s), version of the interfaces in the upper front of the device |
CX2062-N167 | 2 x Ethernet interface (2 x SFP + cage, 1/10 Gbit/s), version of the interfaces in the upper front of the device |
CX2062-M112 | 2 x EtherCAT master interface |
CX2062-B110 | EtherCAT slave interface, EtherCAT IN and OUT (2 x RJ45) |
CX2062-M310 | PROFIBUS master interface, D-sub socket, 9-pin |
CX2062-B310 | PROFIBUS slave interface, D-sub socket, 9-pin |
CX2062-M510 | CANopen master interface, D-sub plug, 9-pin |
CX2062-B510 | CANopen slave interface, D-sub plug, 9-pin |
CX2062-M930 | PROFINET RT, controller interface, Ethernet (2 x RJ45 switch) |
CX2062-B930 | PROFINET RT, device interface, Ethernet (2 x RJ45 switched) |
Accessories | |
---|---|
CX1900-0101 | DVI-to-VGA passive adaptor for connecting a standard desktop VGA monitor to the CX system (singles out the VGA signals of the DVI-I interface). |
CX1900-0102 | Spare battery suitable for CX10x0, CX81x0, CX5xxx, CX90x0, CX20xx – lithium button cell type CR2032, 3V/225 mAh – follow polarity when installing |
CX2900-0026 | 20 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems) |
CX2900-0038 | 40 GB CFast card, 3D flash, extended temperature range |
CX2900-0040 | 80 GB CFast card, 3D flash, extended temperature range |
CX2900-0042 | 160 GB CFast card, 3D flash, extended temperature range |
CX2900-0044 | 320 GB CFast card, 3D flash, extended temperature range |
CX2900-0101 | Housing locking clips (black) for the CX52x0, CX53x0, CX56x0 and CX20xx series 10 locking pin sets (each set consisting of two pieces) |
CX2900-0102 | Cover for left-side module bus connector, 5 pieces |
CX2900-0103 | Spare fan cartridge for CX2040, CX2042, CX2043, CX2062, CX2072 and CX2020, CX2030, CX2033 with fan option
– cartridge consisting of chassis and 60 mm fan – simple exchange in the field due to wireless installation – dimensions (W x H x D) 67 x 62 x 16 mm |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use