解除修正閉じる

TwinSAFE safe drive technology

AMI8100

AMI8100

Motor length
1 2 3
Flange code
F2 (58 mm) AMI8121
M0 = 0.50 Nm, nn = 3000…6000 min-1
AMI8122
M0 = 0.78 Nm, nn = 2000…4500 min-1
AMI8123
M0 = 1.00 Nm, nn = 3000 min-1
F3 (72 mm) AMI8131
M0 = 1.20 Nm, nn = 1800 min-1
AMI8132
M0 = 2.18 Nm, nn = 1000 min-1
AMI8133
M0 = 2.85 Nm, nn = 800 min-1


TwinSAFE safe drive technology

TwinSAFE safe drive technology

Motor type
Servomotor Stepper motor BLDC
Product series
EL7xxx | EtherCAT Terminals EL7201-9014
Irms = 2.8 A, 48 V DC, OCT, STO
EL7047-9014
Imax = 5.0 A, 48 V DC, incr. enc., vector control, STO
EL7411-9014
Irms = 4.5 A, 48 V DC, STO
EL7211-9014
Irms = 4.5 A, 48 V DC, OCT, STO
EL7221-9014
Irms = 7…8 A with ZB8610, 48 V DC, OCT, STO
ELM7211-9016
Irms = 4.5 A, 48 V DC, TwinSAFE Logic
ELM7211-9018
Irms = 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7212-9016
Irms = 2 x 4.5 A, 48 V DC, TwinSAFE Logic
ELM7212-9018
Irms = 2 x 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7221-9016
Irms = 8 A, 48 V DC, TwinSAFE Logic
ELM7221-9018
Irms = 8 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7222-9016
Irms = 2 x 8.0 A, 48 V DC, TwinSAFE Logic
ELM7222-9018
Irms = 2 x 8.0 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7231-9016
Irms = 16 A, 48 V DC, TwinSAFE Logic
ELM7231-9018
Irms = 16 A, 48 V DC, Safe Motion, TwinSAFE Logic
EP7xxx | EtherCAT Box | Industrial housing EP7211-0034
Irms = 4.5 A, 48 V DC, OCT, STO suitable, drive profile MDP 742
EJ7xxx | EtherCAT Plug-in modules EJ7211-9414
Irms = 4.5 A, 48 V DC, OCT, STO, TwinSAFE SC