TF5220 | TwinCAT 3 CNC Axes Pack 64

TF5220 | TwinCAT 3 CNC Axes Pack 64

TF5220 | TwinCAT 3 CNC Axes Pack 64

TF5220 | TwinCAT 3 CNC Axes Pack 64

TF5220 | TwinCAT 3 CNC Axes Pack 64

Using the TwinCAT 3 CNC Axes Pack 64, extension is possible up to a total of 64 axes/controlled spindles, of which a maximum of 32 can be path axes and a maximum of 12 can be controlled spindles.

Product status:

regular delivery

Product information

Technical dataTF5220
Required licenseTC1270, TC1275
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5220-0v50TwinCAT 3 CNC Axes Pack 64, platform level 50 (Performance Plus)
TF5220-0v60TwinCAT 3 CNC Axes Pack 64, platform level 60 (Mid Performance)
TF5220-0v70TwinCAT 3 CNC Axes Pack 64, platform level 70 (High Performance)
TF5220-0v80TwinCAT 3 CNC Axes Pack 64, platform level 80 (Very High Performance)
TF5220-0v81TwinCAT 3 CNC Axes Pack 64, platform level 81 (Very High Performance)
TF5220-0v82TwinCAT 3 CNC Axes Pack 64, platform level 82 (Very High Performance)
TF5220-0v83TwinCAT 3 CNC Axes Pack 64, platform level 83 (Very High Performance)
TF5220-0v84TwinCAT 3 CNC Axes Pack 64, platform level 84 (Very High Performance)
TF5220-0v90TwinCAT 3 CNC Axes Pack 64, platform level 90 (Other)
TF5220-0v91TwinCAT 3 CNC Axes Pack 64, platform level 91 (Other 5…8 Cores)
TF5220-0v92TwinCAT 3 CNC Axes Pack 64, platform level 92 (Other 9…16 Cores)
TF5220-0v93TwinCAT 3 CNC Axes Pack 64, platform level 93 (Other 17…32 Cores)
TF5220-0v94TwinCAT 3 CNC Axes Pack 64, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use