TwinCAT 3 Vision Matching 2D expands the TwinCAT Vision functionality by the possibility to find and compare objects based on learned references, contours, feature points or other properties (template matching/keypoint detection and descriptor matching).
These functions enable the controller to determine whether certain objects or features exist in an image in order to implement functions such as good/bad part detection, for example. In the same way, objects can be recognized to be sorted or individually handled and further processed in the production process.
Product status:
regular delivery
Product information
Technical data | TF7200 |
---|---|
Required license | TF7100 |
Operating system | Windows 10 |
CPU architecture | x64 |
Ordering information | |
---|---|
TF7200-0v50 | TwinCAT 3 Vision Matching 2D, platform level 50 (Performance Plus) |
TF7200-0v60 | TwinCAT 3 Vision Matching 2D, platform level 60 (Mid Performance) |
TF7200-0v70 | TwinCAT 3 Vision Matching 2D, platform level 70 (High Performance) |
TF7200-0v80 | TwinCAT 3 Vision Matching 2D, platform level 80 (Very High Performance) |
TF7200-0v81 | TwinCAT 3 Vision Matching 2D, platform level 81 (Very High Performance) |
TF7200-0v82 | TwinCAT 3 Vision Matching 2D, platform level 82 (Very High Performance) |
TF7200-0v83 | TwinCAT 3 Vision Matching 2D, platform level 83 (Very High Performance) |
TF7200-0v84 | TwinCAT 3 Vision Matching 2D, platform level 84 (Very High Performance) |
TF7200-0v90 | TwinCAT 3 Vision Matching 2D, platform level 90 (Other) |
TF7200-0v91 | TwinCAT 3 Vision Matching 2D, platform level 91 (Other 5…8 Cores) |
TF7200-0v92 | TwinCAT 3 Vision Matching 2D, platform level 92 (Other 9…16 Cores) |
TF7200-0v93 | TwinCAT 3 Vision Matching 2D, platform level 93 (Other 17…32 Cores) |
TF7200-0v94 | TwinCAT 3 Vision Matching 2D, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use