TwinCAT 3 Vision Code Reading includes functions for reading various 1D and 2D codes. This provides the basis for being able to check code content directly in real time and to track products during the manufacturing process. It eleminates the need for additional interfaces and runtime delays in communication with external devices.
The reading results can be displayed as an image at any time for process monitoring purposes or saved for continuous quality assurance.
Product status:
regular delivery
Product information
Technical data | TF7250 |
---|---|
Required license | TF7100 |
Operating system | Windows 10 |
CPU architecture | x64 |
Ordering information | |
---|---|
TF7250-0v50 | TwinCAT 3 Vision Code Reading, platform level 50 (Performance Plus) |
TF7250-0v60 | TwinCAT 3 Vision Code Reading, platform level 60 (Mid Performance) |
TF7250-0v70 | TwinCAT 3 Vision Code Reading, platform level 70 (High Performance) |
TF7250-0v80 | TwinCAT 3 Vision Code Reading, platform level 80 (Very High Performance) |
TF7250-0v81 | TwinCAT 3 Vision Code Reading, platform level 81 (Very High Performance) |
TF7250-0v82 | TwinCAT 3 Vision Code Reading, platform level 82 (Very High Performance) |
TF7250-0v83 | TwinCAT 3 Vision Code Reading, platform level 83 (Very High Performance) |
TF7250-0v84 | TwinCAT 3 Vision Code Reading, platform level 84 (Very High Performance) |
TF7250-0v90 | TwinCAT 3 Vision Code Reading, platform level 90 (Other) |
TF7250-0v91 | TwinCAT 3 Vision Code Reading, platform level 91 (Other 5…8 Cores) |
TF7250-0v92 | TwinCAT 3 Vision Code Reading, platform level 92 (Other 9…16 Cores) |
TF7250-0v93 | TwinCAT 3 Vision Code Reading, platform level 93 (Other 17…32 Cores) |
TF7250-0v94 | TwinCAT 3 Vision Code Reading, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use