Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

IE2xxx | Extension Box, digital output

The IE20xx and IE2808 digital outputs connect the binary control signals from the automation unit on to the actuators at the process level. The outputs handle different load currents.

The outputs of the IE2512 module provide a pulse width modulated version of a binary signal. The keying ratio is prescribed by a 16-bit value from the automation unit.

Your selection:
    • IE2001 | Extension Box, 8-channel digital output, 24 V DC, 0.5 A, M8
      M8, screw type

      IE2001 | Extension Box, 8-channel digital output, 24 V DC, 0.5 A, M8

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M8
      Channels:
      8
      Signal (digital):
      24 V DC
      Signal level:
      24 V DC
      Output current:
      0.5 A
    • IE2002 | Extension Box, 8-channel digital output, 24 V DC, 0.5 A, M12
      M12, screw type

      IE2002 | Extension Box, 8-channel digital output, 24 V DC, 0.5 A, M12

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M12
      Channels:
      8
      Signal (digital):
      24 V DC
      Signal level:
      24 V DC
      Output current:
      0.5 A
    • IE2021 | Extension Box, 8-channel digital output, 24 V DC, 2 A, M8
      M8, screw type

      IE2021 | Extension Box, 8-channel digital output, 24 V DC, 2 A, M8

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M8
      Channels:
      8
      Signal (digital):
      24 V DC
      Signal level:
      24 V DC
      Output current:
      2 A
    • IE2022 | Extension Box, 8-channel digital output, 24 V DC, 2 A, M12
      M12, screw type

      IE2022 | Extension Box, 8-channel digital output, 24 V DC, 2 A, M12

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M12
      Channels:
      8
      Signal (digital):
      24 V DC
      Signal level:
      24 V DC
      Output current:
      2 A
    • IE2041 | Extension Box, 8-channel digital output, 24 V DC, 2 A (∑ 12 A), M8
      M8, screw type

      IE2041 | Extension Box, 8-channel digital output, 24 V DC, 2 A (∑ 12 A), M8

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M8
      Channels:
      8
      Signal (digital):
      24 V DC
      Signal level:
      24 V DC
      Output current:
      2 A
    • IE2042 | Extension Box, 8-channel digital output, 24 V DC, 2 A (∑ 12 A), M12
      M12, screw type

      IE2042 | Extension Box, 8-channel digital output, 24 V DC, 2 A (∑ 12 A), M12

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M12
      Channels:
      8
      Signal (digital):
      24 V DC
      Signal level:
      24 V DC
      Output current:
      2 A
    • IE2512 | Extension Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

      IE2512 | Extension Box, 2-channel PWM output, 24 V DC, 2.5 A, M12

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M12
      Channels:
      8
      Signal level:
      PWM
      Output current:
      2.5 A
    • IE2808 | Extension Box, 16-channel digital output, 24 V DC, 0.5 A, D-sub

      IE2808 | Extension Box, 16-channel digital output, 24 V DC, 0.5 A, D-sub

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      D-sub
      Channels:
      8
      Signal (digital):
      24 V DC
      Signal level:
      24 V DC
      Output current:
      0.5 A
    • IE2808-0001 | Extension Box, 16-channel digital output, 24 V DC, 0.5 A, D-sub

      IE2808-0001 | Extension Box, 16-channel digital output, 24 V DC, 0.5 A, D-sub

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      D-sub
      Channels:
      8
      Signal (digital):
      24 V DC
      Signal level:
      24 V DC
      Output current:
      0.5 A