Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

The software toolbox for innovative plastics machines

The TwinCAT 3 Plastic Framework brings together Beckhoff’s many years of expertise in plastics.
The TwinCAT 3 Plastic Framework brings together Beckhoff’s many years of expertise in plastics.

Manufacturers of machines and systems for the plastics processing industry are under huge pressure to innovate. They aim to create solutions that score highly by providing precise, end-to-end digitalized, efficient, and sustainable production processes. This requires the use of advanced control technology with process-specific functions – for injection molding, blow molding, extrusion, or thermoforming, for example.

The work involved in developing control solutions of this kind and making them a reality is high. The process costs time and money, ties up experts in a time when we are already seeing a shortage of skilled workers, and reduces companies’ ability to compete as a result. That is why we offer a modular software toolbox in the form of PC-based control and our TwinCAT 3 Plastic Framework, with industry-specific solutions that minimize the work involved in development. This gives you a competitive edge right from the engineering stage – with the architectural openness typical of Beckhoff and the familiar TwinCAT 3 environment.

How you benefit from the TwinCAT Plastic Framework:

  • Minimal development work: Toolbox for both PLC and HMI as well as sample code for common plastic applications reduce engineering work and costs.
  • Shorter time-to-market: Application-specific solutions and HMI modules speed up the development and commissioning of new plastics machines.
  • A central engineering platform: The software toolbox, which is expanding all the time, offers industry-typical solutions for programming, visualization, and control.
  • Highly customizable: The attractively designed user interface makes plastic-specific features intuitive to use and can be individually adapted.

TF8540 – Plastic Processing Framework

Software-based temperature control for plastics machines

Precise temperature control in the manufacturing process is crucial for the production quality and efficiency of your plastics machines. You can achieve this with the help of the TF8540 software library from Beckhoff. It seamlessly integrates the required control functions into your TwinCAT engineering environment and contains a software-based temperature controller that is specially designed for the inertial control loops in plastics processing.

Highlights:

  • allows any number of temperature zones and groups
  • object-oriented programming for simple integration of advanced functions
  • auto-tuning of process parameters for thermally coupled heating zones
  • band heater monitoring by means of current or power measurement
  • zoning for even distribution of the current consumption over the PWM cycle

Learn more

TF8550 – Plastic HMI Framework

The Plastic HMI Framework contains pre-developed objects and controls for plastics machines.
The Plastic HMI Framework contains pre-developed objects and controls for plastics machines.

Visual user guidance for intuitive machine operation

Given its intermediary role between the user and the plastics machine, the user interface must be functional, intuitive to use, and easy to customize. Everything you need for engineering can be found in the TF8550 software library, which contains a TwinCAT HMI package developed for the plastics industry with industry-typical graphical objects and a large choice of functions and controls for the processes involved in plastics processing.

Highlights:

  • pre-developed HMI solutions for typical plastics applications
  • with controls for:
    • individually configurable process scheduler
    • overview pages for temperature inputs and displays
    • wall thickness editors
    • motion diagram for displaying the axis movements
  • Look and feel: interface and graphic objects can be adapted to customer-specific requirements

Learn more

TF8560 – Plastic Technology Functions

TF8560 contains components for typical motion applications in plastics machinery.
TF8560 contains components for typical motion applications in plastics machinery.

Motion control blocks for all drive concepts

With the TF8560 technology package, Beckhoff provides pre-developed, tried-and-tested software modules for typical motion applications in plastics machines. This significantly reduces the amount of development work you need to carry out and speeds up machine commissioning at customer premises. The motion functions are prepared for use with the Beckhoff TwinSAFE safety solution. TF8560 also supports you in commissioning motion axes and enables virtual commissioning with the help of integrated simulations.

Highlights:

  • compatible with all drive concepts (hydraulic, electric, hybrid)
  • integrates even third-party drives seamlessly
  • supports even non-linear mechanics and a wide range of kinematics

Learn more

TF85xx – TwinCAT 3 Plastic Application

The TwinCAT 3 Plastic Application connects PLC and HMI projects to specific applications for your plastics machine.
The TwinCAT 3 Plastic Application connects PLC and HMI projects to specific applications for your plastics machine.

Your application solution – a combination of software modules

The technology in the software packages and libraries presented here covers an extensive range of leading controller, function, and HMI solutions for plastics machines. What you now need to connect the technology modules to customized application solutions for your production sub-processes is a smart integration platform. This is exactly what we offer with the TwinCAT 3 Plastic Application. This connects your PLC and HMI sub-projects to specific production applications: for wall thickness control in blow molding machines or for controlling injection units in injection molding machines, for example.

Highlights:

  • templates and sample codes for your HMI and PLC projects
  • open source code for easy further development of PLC projects
  • library with industry-specific sample integrations
  • efficiency gains in project planning and programming

Learn more

The TwinCAT Plastic Framework in operation

BBM: Plastic Framework increases dynamics for more efficient processes

The economical use of all resources is important in plastics processing. That is why BBM – a machine builder specializing in blow molding machines and based in Langenberg, Germany – has made the choice to use all-electric machines and innovative process control with the TwinCAT 3 Plastic Framework.

Ossberger: TwinCAT Plastic Framework for high-precision control

Ossberger GmbH offers a press blower for high-precision series production of large bellows for vehicle air suspensions. Beckhoff components such as AX8000 and TwinCAT 3 ensure maximum repeatability, while the close partnership between the companies drives development forward.

More information

Plastics machinery

Plastics machinery

PC-based control optimizes all processes in the plastics industry.

TwinCAT

TwinCAT

The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.