Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

TE1111 | TwinCAT 3 EtherCAT Simulation

Virtual machine commissioning becomes possible if the EtherCAT cable of the machine computer is simply plugged into a simulation computer, without the need for reconfiguration. With the TwinCAT 3 EtherCAT Simulation function and a network adapter the simulation computer can simulate a number of EtherCAT slaves. For configuration purposes the EtherCAT slaves of the original machine configuration are inverted. All EtherCAT features necessary for machine simulation are modeled – including distributed clocks. Since the communication protocols CoE and SoE are implemented, acyclic commands can also be processed in the simulation environment.

Download note: This function has an instance-based license. This means that this license only applies for one instantiated EtherCAT simulation device. Please license only, it is included in the installation of TwinCAT 3.1 - eXtended Automation Engineering (XAE).

Product status:

regular delivery

Product information

Technical dataTE1111
Required licenseTC1000
Operating systemWindows 10, Windows 11
Ordering information
TE1111TwinCAT 3 EtherCAT Simulation (instance-based license)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use