Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

TF1420 | TwinCAT 3 Runtime for FMI

TF1420 | TwinCAT 3 Runtime for FMI

TF1420 | TwinCAT 3 Runtime for FMI

TF1420 | TwinCAT 3 Runtime for FMI

TF1420 | TwinCAT 3 Runtime for FMI

The TwinCAT 3 Target for FMI provides an interface for simulation tools that support the Functional Mockup Interface (FMI). The interface enables the generation of TwinCAT 3 runtime modules. These modules can be executed using TF1420 TwinCAT 3 Runtime for FMI.

  • allows the execution of modules generated by FMUs
  • multiple instancing of modules
  • parameterization of these modules at runtime
  • online access to all parameters (can be deactivated)
  • generic modules (no hardware connection necessary within the models)
  • connection to the TwinCAT C++ Debugger
  • modules can be called from other modules or directly by tasks

This TwinCAT 3 software is also available as Restricted Runtime via TC399x.

Product status:

regular delivery

Product information

Technical dataTF1420
Required licenseTC1300
Operating systemWindows 10, Windows 11, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF1420-0v40TwinCAT 3 Runtime for FMI, platform level 40 (Performance)
TF1420-0v50TwinCAT 3 Runtime for FMI, platform level 50 (Performance Plus)
TF1420-0v60TwinCAT 3 Runtime for FMI, platform level 60 (Mid Performance)
TF1420-0v70TwinCAT 3 Runtime for FMI, platform level 70 (High Performance)
TF1420-0v80TwinCAT 3 Runtime for FMI, platform level 80 (Very High Performance)
TF1420-0v81TwinCAT 3 Runtime for FMI, platform level 81 (Very High Performance)
TF1420-0v82TwinCAT 3 Runtime for FMI, platform level 82 (Very High Performance)
TF1420-0v83TwinCAT 3 Runtime for FMI, platform level 83 (Very High Performance)
TF1420-0v84TwinCAT 3 Runtime for FMI, platform level 84 (Very High Performance)
TF1420-0v90TwinCAT 3 Runtime for FMI, platform level 90 (Other 1…4 Cores)
TF1420-0v91TwinCAT 3 Runtime for FMI, platform level 91 (Other 5…8 Cores)
TF1420-0v92TwinCAT 3 Runtime for FMI, platform level 92 (Other 9…16 Cores)
TF1420-0v93TwinCAT 3 Runtime for FMI, platform level 93 (Other 17…32 Cores)
TF1420-0v94TwinCAT 3 Runtime for FMI, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use