Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

TS1500 | TwinCAT Valve Diagram Editor

The TwinCAT Valve Diagram Editor allows the linearization of non-linear curves of hydraulic valves with the aid of a graphical editor. On the basis of a few base points, straight lines or 5th degree polynomials can be determined that connect the points. The characteristic linearization curve thus determined can be loaded into the TwinCAT NC real-time and taken into account when the voltages are output in the drive, enabling hydaulic axes to be controlled in a similar way to servo axes.

Product status:

regular delivery

Product information

Technical dataTS1500
Operating systemWindows 7, Windows 10
Min. TwinCAT levelTwinCAT NC PTP
Ordering information
TS1500graphical tool for designing the characteristic curve of a hydraulic valve

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use