Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

ZB3100 | PROFIBUS connector D-sub, with switchable termination resistor, IP20, for field installation

ZB3100 | PROFIBUS connector D-sub, with switchable termination resistor, IP20, for field installation

ZB3100 | PROFIBUS connector D-sub, with switchable termination resistor, IP20, for field installation

ZB3100 | PROFIBUS connector D-sub, with switchable termination resistor, IP20, for field installation

ZB3100 | PROFIBUS connector D-sub, with switchable termination resistor, IP20, for field installation

9-pin D-sub connector for PROFIBUS (12 Mbaud) with switchable termination resistor

Product status:

regular delivery

Product information

Technical dataZB3100
Installation sizeD-sub
Connector typeplug
Contact typemale
Number of positions (face)9-pin
Max. cable outer diameter8.5 mm

For further technical details, please refer to the data sheet.

Ordering information
ZB31009-pin D-sub connector for PROFIBUS (12 Mbaud) with switchable termination resistor

© Beckhoff Automation 2025 - Terms of Use