Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

ZB9070 | Feedback cable, encoder, PUR, 5 x 0.25 mm², drag-chain suitable

ZB9070 | Feedback cable, encoder, PUR, 5 x 0.25 mm², drag-chain suitable

ZB9070 | Feedback cable, encoder, PUR, 5 x 0.25 mm², drag-chain suitable

ZB9070 | Feedback cable, encoder, PUR, 5 x 0.25 mm², drag-chain suitable

ZB9070 | Feedback cable, encoder, PUR, 5 x 0.25 mm², drag-chain suitable

Product status:

regular delivery

Product information

Technical dataZB9070
Operating voltage≤ 300 V
Cross-section5 x 0.25 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.65 mm ± 0.2 mm (0.2224" ± 0.0079")
Min. bending radius, moved10 x outer cable diameter
Max. number of cycles2 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

Ordering informationLength
ZB9070sold by the meter

© Beckhoff Automation 2026 - Terms of Use