Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

FB1111 | EtherCAT piggyback controller board

The FB1111 EtherCAT piggyback controller board offers a complete EtherCAT connection based on the ET1100 EtherCAT ASIC. All variants of the FB1111 have the same form factor and can be used with the EtherCAT evaluation kit. They can be integrated as EtherCAT interfaces in devices.

Product status:

regular delivery

Product information

Ordering information
FB1111-0140EtherCAT piggyback controller board with ET1100 and µC interface; can be integrated as EtherCAT interface in devices.
FB1111-0141EtherCAT piggyback controller board with ET1100 and SPI interface; can be integrated as EtherCAT interface in devices.
FB1111-0142EtherCAT piggyback controller board with ET1100 and digital I/O interface; can be integrated as EtherCAT interface in devices; included in the EL9820 evaluation kit.
Material complianceFB1111
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
FB1111-01408ad9192c-8779-4c3f-b4e4-d8ce721d1d01
FB1111-01411a617374-5c70-449a-ba06-a832f2ece227
FB1111-01428994266f-303b-411b-967b-74bba5b96dd0

Loading content ...

© Beckhoff Automation 2026 - Terms of Use