Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

FB1311 | EtherCAT P piggyback controller board

With the FB1311 piggyback controller board, the EL9820 evaluation kit can now be used as a fully fledged EtherCAT P slave (powered device). Based on the ET1100 EtherCAT ASIC, the FB1311 piggyback controller board offers a complete EtherCAT P connection. US is used for power supply of the evaluation board and is additionally available for input connections and for supplying sensors. UP can be used to supply electrically isolated actuator supplies.

Product status:

regular delivery

Product information

Ordering information
FB1311-0140EtherCAT P piggyback controller board with ET1100 and µC interface
FB1311-0141EtherCAT P piggyback controller board with ET1100 and SP interface
FB1311-0142EtherCAT P piggyback controller board with ET1100 and digital I/O interface
Material complianceFB1311
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
FB1311-0140SCIP submission in progress
FB1311-0141SCIP submission in progress
FB1311-0142SCIP submission in progress

Loading content ...

© Beckhoff Automation 2026 - Terms of Use