Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

IE1xxx | Extension Box, digital input

The IE10xx digital inputs acquire the binary control signals from the process level and transmit them to the higher-level automation unit. The variants are distinguished by input filters of different speeds.

The IE1502 counter module has two fast counters running at up to 100 kHz.

Your selection:
    • IE1001 | Extension Box, 8-channel digital input, 24 V DC, 3 ms, M8
      M8, screw type

      IE1001 | Extension Box, 8-channel digital input, 24 V DC, 3 ms, M8

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M8
      Signal (digital):
      24 V DC
      Channels:
      8
      Filter (digital):
      3.0 ms typ.
    • IE1002 | Extension Box, 8-channel digital input, 24 V DC, 3 ms, M12
      M12, screw type

      IE1002 | Extension Box, 8-channel digital input, 24 V DC, 3 ms, M12

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M12
      Signal (digital):
      24 V DC
      Channels:
      8
      Filter (digital):
      3.0 ms typ.
    • IE1011 | Extension Box, 8-channel digital input, 24 V DC, 0.2 ms, M8
      M8, screw type

      IE1011 | Extension Box, 8-channel digital input, 24 V DC, 0.2 ms, M8

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M8
      Signal (digital):
      24 V DC
      Channels:
      8
      Filter (digital):
      0.2 ms typ.
    • IE1012 | Extension Box, 8-channel digital input, 24 V DC, 0.2 ms, M12
      M12, screw type

      IE1012 | Extension Box, 8-channel digital input, 24 V DC, 0.2 ms, M12

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M12
      Signal (digital):
      24 V DC
      Channels:
      8
      Filter (digital):
      0.2 ms typ.
    • IE1502 | Extension Box, 2-channel digital input, counter, 24 V DC, 100 kHz, M12

      IE1502 | Extension Box, 2-channel digital input, counter, 24 V DC, 100 kHz, M12

      Product series:
      Fieldbus Box
      Communication:
      IP-Link
      Plug:
      M12
      Signal (digital):
      Counter
      Channels:
      2