Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

VIP2000 | Panel illumination

Panel illumination with main alignment incident light, transmitted light

VIP2000 panel illumination
VIP2000 panel illumination

Fields of application for incident light

  • in conjunction with area scan cameras
  • position check
  • outline check
  • dimension check
  • for universal use

Fields of application for transmitted light

  • high-contrast shadow image of the contours for contour checking
  • punch and borehole check
  • measuring tasks
  • presence checks in transparent packages, especially when using infrared LEDs
  • testing of outlines, punching grid shapes, level measurements
  • dimensions of electronic components and design of ICs
Your selection:
    • VIP2000-1010 | Panel illumination, OGB-IR850, wide beam, light emitting surface 100 x 100 mm

      VIP2000-1010 | Panel illumination, OGB-IR850, wide beam, light emitting surface 100 x 100 mm

      Light color:
      OGB-IR850
      Light distribution:
      wide beam
      Light emitting surface (W x H):
      100 x 100 mm
    • VIP2010-1010 | Panel illumination, OGB-IR850, narrow beam, light emitting surface 100 x 100 mm

      VIP2010-1010 | Panel illumination, OGB-IR850, narrow beam, light emitting surface 100 x 100 mm

      Light color:
      OGB-IR850
      Light distribution:
      narrow beam
      Light emitting surface (W x H):
      100 x 100 mm
    • VIP2000-1515 | Panel illumination, OGB-IR850, wide beam, light emitting surface 150 x 150 mm

      VIP2000-1515 | Panel illumination, OGB-IR850, wide beam, light emitting surface 150 x 150 mm

      Light color:
      OGB-IR850
      Light distribution:
      wide beam
      Light emitting surface (W x H):
      150 x 150 mm
    • VIP2010-1515 | Panel illumination, OGB-IR850, narrow beam, light emitting surface 150 x 150 mm

      VIP2010-1515 | Panel illumination, OGB-IR850, narrow beam, light emitting surface 150 x 150 mm

      Light color:
      OGB-IR850
      Light distribution:
      narrow beam
      Light emitting surface (W x H):
      150 x 150 mm
    • VIP2000-2020 | Panel illumination, OGB-IR850, wide beam, light emitting surface 200 x 200 mm

      VIP2000-2020 | Panel illumination, OGB-IR850, wide beam, light emitting surface 200 x 200 mm

      Light color:
      OGB-IR850
      Light distribution:
      wide beam
      Light emitting surface (W x H):
      200 x 200 mm
    • VIP2010-2020 | Panel illumination, OGB-IR850, narrow beam, light emitting surface 200 x 200 mm

      VIP2010-2020 | Panel illumination, OGB-IR850, narrow beam, light emitting surface 200 x 200 mm

      Light color:
      OGB-IR850
      Light distribution:
      narrow beam
      Light emitting surface (W x H):
      200 x 200 mm
    • VIP2000-2525 | Panel illumination, OGB-IR850, wide beam, light emitting surface 250 x 250 mm

      VIP2000-2525 | Panel illumination, OGB-IR850, wide beam, light emitting surface 250 x 250 mm

      Light color:
      OGB-IR850
      Light distribution:
      wide beam
      Light emitting surface (W x H):
      250 x 250 mm
    • VIP2010-2525 | Panel illumination, OGB-IR850, narrow beam, light emitting surface 250 x 250 mm

      VIP2010-2525 | Panel illumination, OGB-IR850, narrow beam, light emitting surface 250 x 250 mm

      Light color:
      OGB-IR850
      Light distribution:
      narrow beam
      Light emitting surface (W x H):
      250 x 250 mm
    • VIP2000-3030 | Panel illumination, OGB-IR850, wide beam, light emitting surface 300 x 300 mm

      VIP2000-3030 | Panel illumination, OGB-IR850, wide beam, light emitting surface 300 x 300 mm

      Light color:
      OGB-IR850
      Light distribution:
      wide beam
      Light emitting surface (W x H):
      300 x 300 mm
    • VIP2010-3030 | Panel illumination, OGB-IR850, narrow beam, light emitting surface 300 x 300 mm

      VIP2010-3030 | Panel illumination, OGB-IR850, narrow beam, light emitting surface 300 x 300 mm

      Light color:
      OGB-IR850
      Light distribution:
      narrow beam
      Light emitting surface (W x H):
      300 x 300 mm