Product information
| Technical data | ZB9040 |
|---|---|
| Cross-section | 3 x 0.25 mm² (AWG24) |
| Use | drag-chain suitable |
| Material jacket | PUR (polyurethane) |
| Outer cable diameter | 4.4 mm ± 0.15 mm (0.173" ± 0.0059") |
| Jacket color | black |
For further technical details, please refer to the data sheet.
| Ordering information | Length |
|---|---|
| ZB9040 | sold by the meter |
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use