ED2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, push-inNewPreferred type

Image similar, may contain optional accessories
ED2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, push-in

ED2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, push-in

Image similar, may contain optional accessories
ED2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, push-in

ED2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, push-in

Ch. 1 DO
Ch. 2 DO
Ch. 3 DO
Ch. 4 DO
Ch. 5 DO
Ch. 6 DO
Ch. 7 DO
Ch. 8 DO
Ch. 9 DO
Ch. 10 DO
Ch. 11 DO
Ch. 12 DO
Ch. 13 DO
Ch. 14 DO
Ch. 15 DO
Ch. 16 DO
Power contact
+24 V DC
Power contact
0 V
Ch. 1 digital output
Ch. 2 digital output
Ch. 3 digital output
Ch. 4 digital output
Ch. 5 digital output
Ch. 6 digital output
Ch. 7 digital output
Ch. 8 digital output
Ch. 9 digital output
Ch. 10 digital output
Ch. 11 digital output
Ch. 12 digital output
Ch. 13 digital output
Ch. 14 digital output
Ch. 15 digital output
Ch. 16 digital output
ED2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, push-in

ED2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, push-in

ED2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, push-in

ED2889 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching, push-in

The ED2889 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal has 16 channels that indicate their signal state via light emitting diodes (status LEDs). The power contacts are looped through internally. In the ED2889 the outputs are supplied via the 0 V DC power contact. The connection technology is optimized for single-ended signals (common reference point). To ensure error-free operation, all connected components must use the same reference as the ED2889 terminal.

 

Special features:

  • suitable for controlling different types of loads:
    • resistive loads (e.g., resistors)
    • inductive loads (e.g., relays, contactors, valves)
    • capacitive loads
  • max. output current of 0.5 A per channel
  • ground switching
  • short-circuit proof outputs: protection against overload or short circuit
  • reverse polarity protection in the event of incorrect polarity of the supply voltage

The ED-series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.

Product status:

regular delivery

Product information

GeneralED2889
Number of channels | Total16
Internal communication protocolEtherCAT
Digital outputED2889
Standard digital | Ground switching
Number of channels16
Load typeohmic, inductive, capacitive
Connection technology1-wire
Signal range | Nominal24 V DC
Signal range | Technical20.4…28.8 V DC
Output currentmax. 0.5 A per channel
Short-circuit proofyes
Output stagepull
Switching times | TONtyp. 100 µs
Switching times | TOFFtyp. 300 µs
Reverse voltage protectionyes
Breaking energy | Inductive< 100 mJ per channel
XFCED2889
Distributed clocksno
Timestampno
Oversamplingno
Supply and electrical isolationED2889
Electronics | Supply voltagevia E-bus, via power contacts
E-bus | Current consumptiontyp. 100 mA
Power contacts | Input voltage24 V DC (-15%/+20%)
Power contacts | Current carrying capacitymax. 10 A
Power contacts | Current consumptiontyp. 20 mA + load
Power contacts | Output voltagecorresponds to Power contacts | Input voltage
Electrical isolation | Channel/channelno
Electrical isolation | Channel/busfunctional, 707 V DC type test
Environmental conditionsED2889
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Installation positionvariable
Standards and approvalsED2889
Vibration resistanceconforms to EN 60068-2-6
Shock resistanceconforms to EN 60068-2-27
EMC immunityconforms to EN 61000-6-2
EMC emissionconforms to EN 61000-6-4
MarkingsCE
ApprovalsUL (in preparation)
Housing dataED-12-16pin
Weightapprox. 60 g
Protection ratingIP20
Materialpolycarbonate
Dimesnions | Width (single)15 mm
Dimensions | Width (lined up)12 mm
Dimensions | Height100 mm
Dimensions | Depth65 mm
Installation | Terminal/back wallDIN rail, 35 mm (EN 60715)
Installation | Terminal/terminaldouble slot and key connection
Pluggable wiring levelno
Connection technologypush-in
Connection cross-section | Solid wire0.08…1.5 mm²
Connection cross-section | Stranded wire0.25…1.5 mm²
Connection cross-section | With ferrule0.14…0.75 mm²
Connection cross-section AWG | Solid wireAWG28…16
Connection cross-section AWG | Stranded wireAWG22…16
Connection cross-section AWG | With ferruleAWG26…19
Stripping length8…9 mm
Power contact | "+" (left)yes
Power contact | "+" (right)yes
Power contact | "-" (left)yes
Power contact | "-" (right)yes
Power contact | "⏚" (left)
no
Power contact | "⏚" (right)no
Insertion lock for power contact "⏚" yes

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use