BG2000-0010 | Protection enclosure for IP67 box, 36.5 mm x 131 mm x 89 mm

The BG2000-00x0 can be mounted above a 30 mm wide IP67 box and protects the connectors from mechanical damage.

Product status:

regular delivery

Product information

Material complianceBG2000-0010
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

Loading content ...

© Beckhoff Automation 2026 - Terms of Use