The separable 3-phase SCL6xxx measurement system with RJ45 connection enables flexible retrofitting with minimal installation work, without disconnecting the primary conductors. Four sizes are available for use in poorly accessible spaces or where space is limited. Thanks to the 333 mV output signals, all instrument transformers can easily be connected via patch cable without short-circuiting terminals and they also have electronic nameplates that make manual configuration of the current transformer ratios unnecessary.
The EL3475 EtherCAT Terminal can automatically detect what a mechanically assembled system looks like, making commissioning much easier.
Product status:
product announcement | estimated market release 1st quarter 2026
Product information
| Technical data | SCL6123-0020 |
|---|---|
| Accuracy class | 0.5 |
| Primary current | 20 A AC |
| Frequency | 50…400 Hz |
| Electronic nameplate | yes |
| Secondary signal | 333 mV |
| Max. diameter round conductor | 6 mm |
| Size | 2 |
| Dimensions (W x H x D) | 33.3 mm x 43.5 mm x 30.4 mm |
| Weight | approx. 320 g |
| Operating temperature | -40…+70°C |
| Storage temperature | -45…+85°C |
| Relative humidity | 95%, no condensation |
| Approvals/markings | CE |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use