AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

Linear actuator with integrated feedback system

AL8000 and AL8100 linear motors with One Cable Technology

Linear actuator with integrated feedback system

AL8000 and AL8100 linear motors with One Cable Technology

The rail for the AL8300-0010-0xxx scale tape is used for simplified installation of the encoder system. The rail is installed parallel to the magnetic track to achieve precise positioning of the scale tape below the scanning head. The rail must be selected according to the installation width of the linear motor in use. It is only available in a length of 576 mm. For applications with longer linear axes, several rails can be lined up in a row. In the case of a shorter linear axis, the rail can be shortened independently if required.

Product status:

product announcement | estimated market release on request

Product information

DimensionsAL8321-0010-0000
b27 mm
la576 mm
h4 mm
Ordering information
AL8321-0010-0000Rail for scale tape for inductive scanning head, overall width W2 and W4, length 576 mm

Loading content ...

© Beckhoff Automation 2026 - Terms of Use