The AM1011 economy servomotor is suitable for drive solutions that have very high demands in terms of dynamics and performance in the 110…480 V AC voltage range. The motor's standstill torque is 0.17 Nm and it can be combined with the AX1101-1xxx (single-axis module) or AX1201-1xxx (dual-axis module) servo drive to build a cost-optimized servo system with an output of 50 W at a rated voltage of 230 V AC.
At a rated voltage of 400 V AC, a system built by combining the AX1103-3xxx (single-axis module) or AX1203-3xxx (dual-axis module) has an output of 100 W. It is available with the OCT feedback system (absolute encoder). The economy servomotor with flange code I1 (40 mm) and motor length 1 has a shaft diameter of 8 mm and a free shaft end of 25 mm.
Product status:
product announcement | estimated market release 3rd quarter 2026
Product information
| Technical data | 230 V AC | 400 V AC |
|---|---|---|
| Motor type | permanent magnet-excited three-phase synchronous motor | |
| Standstill torque | 0.17 Nm | |
| Nominal voltage | 110…480 V AC | |
| Rated torque | 0.16 Nm | |
| Peak torque | 0.50 Nm | |
| Rated speed | 3000 min-1 | 6000 min-1 |
| Rated power | 0.05 kW | 0.10 kW |
| Standstill current | 1.65 A | |
| Peak current | 5.7 A | |
| Torque constant | 0.100 Nm/A | |
| Motor feedback | OCT, single-turn or multi-turn absolute encoder, electronic nameplate | |
| Cooling | convection | |
| Ambient temperature (operation) | 5…40°C | |
| Approvals/markings | CE, cURus in preparation | |
All electric quantities are RMS values.
| Housing data | AM101x | Flange code I1 |
|---|---|
| Protection rating | IP54, IP65 (shaft seal) |
| Design form | flange-mounted according to IM B5, IM V1, IM V3 |
| Material | aluminum |
| Coating/surface | CDC, black, similar to RAL 9005 |
| Dimensions | AM1011-wDyz |
|---|---|
| Motor length without shaft (without brake) | 60.5 mm |
| Motor length without shaft (with brake) | 83.0 mm |
| Order reference
AM10uv-wxyz | |
|---|---|
| u | flange code I |
| v | motor length |
| w = 0 | smooth shaft |
| w = 1 | shaft with groove and feather key according to DIN 6885 |
| w = 2 | smooth shaft with IP65 sealing ring |
| w = 3 | shaft with IP65 sealing ring, shaft with groove and feather key |
| y = 1 | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, singleturn |
| y = 2 | One Cable Technology for power and feedback: feedback transmission via motor cable, no feedback cable necessary, electronic nameplate, multiturn |
| z = 0 | without holding brake |
| z = 1 | with holding brake |
| All electric quantities are RMS values. | |
| The options cannot be installed in the field. |
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use