MR1310-0931-2242 | 3-channel relay, replaceable fuses, 230/277 V AC/10 A, residual current measurement, safe shutdown, M12New

Image similar, may contain optional accessories
MR1310-0931-2242 | 3-channel relay, replaceable fuses, 230/277 V AC/10 A, residual current measurement, safe shutdown, M12

MR1310-0931-2242 | 3-channel relay, replaceable fuses, 230/277 V AC/10 A, residual current measurement, safe shutdown, M12

MR1310-0931-2242 | 3-channel relay, replaceable fuses, 230/277 V AC/10 A, residual current measurement, safe shutdown, M12

MR1310-0931-2242 | 3-channel relay, replaceable fuses, 230/277 V AC/10 A, residual current measurement, safe shutdown, M12

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR1310-0931-2242 relay module is used to connect ohmic or inductive 1-phase AC loads. Each of the three relay outputs carries one phase together with the neutral conductor to the outside and can switch up to 10 A. Connection is via M12 connectors.

 

The fuses for line protection are accessible and replaceable via a fuse flap on the side.

 

In addition, the MR1310-0931-2242 has three separate M12 connectors, each with two digital inputs. Residual current measurement is also integrated.

 

Each relay output can be safely shut down individually by a TwinSAFE Logic-capable component via FSoE. In addition, the module has integrated TwinSAFE Logic and can also be used as a safety controller.

Product status:

product announcement | estimated market release 4th quarter 2026

Product information

Technical dataMR1310-0931-2242
Product categoryrelay modules
Category/versionrelay output
Channels3
Output voltage/current230/277 V AC/10 A
Signal input6 x digital input
Signal input connection technologyM12 connector
Power output connection technologyM12 connector
Safety functionssafe switching, integrated TwinSAFE logik
Residual current measurementyes
Housing dataR2S2T4
Baseplate interfacedata and power connector
Number of data slots1
Number of power slots1
Operating temperature0…50°C
Storage temperature-25…+60°C
Protection ratingIP65/67
Approvals/markingsCE, UL (in preparation)

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use