Jan 22, 2019

EtherCAT cables in hygienic design

Beckhoff is adding cables with stainless steel plug connectors to its EtherCAT cable portfolio. The cables from the ZK1090-xxxx-7xxx series are implemented with in a hygienic design/IP 69K and can be used in extremelye, harsh and corrosion-endangeredcorrosive industrial environments. They are thusThis makes them ideal for applications in the food and beverage, chemical or pharmaceutical industries.

The EtherCAT cables are equipped with a flame-resistant retardant PVC outer sheath and are ideal accessories for the stainless steel EtherCAT Boxes in the (EQxxxx series).