TF6650 | TwinCAT 3 DBC File Import for CAN

The TwinCAT 3 function enables the reading of DBC file formats (.dbc). The DBC data format is a CAN network description and allows the definition of attributes as well as the assignment of these attributes to the elements of a network. DBC files are text files that contain e.g. scaling information for CAN data and signal definitions. The TF6650 function can be used for data import and pre-processing according to the parameters that are stored in the DBC file. As an additional function, network nodes can also be simulated according to the DBC files. The function uses the EL6751 CANopen master terminal or the CCAT-based CANopen masters as hardware interface.

Product status:

regular delivery

Product information

Technical dataTF6650
Required licenseTC1100, EL6751, CCAT CANopen Master
Operating systemWindows 10, Windows 11, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF6650-0v20TwinCAT 3 DBC File Import for CAN, platform level 20 (Economy)
TF6650-0v30TwinCAT 3 DBC File Import for CAN, platform level 30 (Economy Plus)
TF6650-0v40TwinCAT 3 DBC File Import for CAN, platform level 40 (Performance)
TF6650-0v50TwinCAT 3 DBC File Import for CAN, platform level 50 (Performance Plus)
TF6650-0v60TwinCAT 3 DBC File Import for CAN, platform level 60 (Mid Performance)
TF6650-0v70TwinCAT 3 DBC File Import for CAN, platform level 70 (High Performance)
TF6650-0v80TwinCAT 3 DBC File Import for CAN, platform level 80 (Very High Performance)
TF6650-0v81TwinCAT 3 DBC File Import for CAN, platform level 81 (Very High Performance)
TF6650-0v82TwinCAT 3 DBC File Import for CAN, platform level 82 (Very High Performance)
TF6650-0v83TwinCAT 3 DBC File Import for CAN, platform level 83 (Very High Performance)
TF6650-0v84TwinCAT 3 DBC File Import for CAN, platform level 84 (Very High Performance)
TF6650-0v90TwinCAT 3 DBC File Import for CAN, platform level 90 (Other 1…4 Cores)
TF6650-0v91TwinCAT 3 DBC File Import for CAN, platform level 91 (Other 5…8 Cores)
TF6650-0v92TwinCAT 3 DBC File Import for CAN, platform level 92 (Other 9…16 Cores)
TF6650-0v93TwinCAT 3 DBC File Import for CAN, platform level 93 (Other 17…32 Cores)
TF6650-0v94TwinCAT 3 DBC File Import for CAN, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use