Product information
| Technical data | Head A |
|---|---|
| Shielding | no |
| Installation size | M8 |
| Connector type | flange |
| Contact type | male |
| Number of positions (face) | 4-pin |
| Coding | A‑coded |
| Rated current | 4 A at 40°C (leaning on IEC 61076-2-104) |
| Rated voltage | 50 V AC/60 V DC (according to IEC 61076-2-104) |
| Recommended torque, nut | 0.4 Nm |
| Mating cycles | ≥ 100 (according to IEC 60512-9a) |
| Technical data | Head B |
|---|---|
| Shielding | no |
| Installation size | M8 |
| Connector type | socket |
| Contact type | female |
| Number of positions (face) | 4-pin |
| Coding | A‑coded |
| Rated current | 4 A at 40°C (leaning on IEC 61076-2-104) |
| Rated voltage | 50 V AC/60 V DC (according to IEC 61076-2-104) |
| Recommended torque, nut | 0.4 Nm |
| Mating cycles | ≥ 100 (according to IEC 60512-9a) |
| Technical data | Cable by meter |
|---|---|
| Cross-section | 4 x 0.34 mm² (AWG22) |
| Use | drag-chain suitable |
| Material jacket | PUR (polyurethane) |
| Outer cable diameter | 4.7 mm ± 0.15 mm (0.185" ± 0.0059") |
| Min. bending radius, moved | 6 x outer cable diameter |
| Min. bending radius, fixed installation | 5 x outer cable diameter |
| Max. number of cycles | 10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance |
| Jacket color | black |
For further technical details, please refer to the data sheet.

| A1 | 41.00 mm |
| A2 | M10 |
| B1 | 34.00 mm |
| B2 | Ø 10.1 mm |
| Ordering information | Length |
|---|---|
| ZK2020-3732-0050 | 5.00 m |
| ZK2020-3732-0075 | 7.50 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use