Headquarters United Arab Emirates
Beckhoff Automation FZE

C# 608, Dubai Silicon Oasis
P.O. Box No. 341007
Dubai, United Arab Emirates

+971 4 5015480
info@beckhoff.ae
www.beckhoff.com/ar-ae/

ZK7363-3600-3xxx | Motor cable, IP67, (4 G 2.5 mm²+(2 x 1.0 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

B23, plug, straight, male+male, pins 3+PE+2+2 – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+male
Number of positions (face)pins 3+PE+2+2
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL)
Cross-section (power)2.50 mm² (approx. AWG14)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter13.8 mm ± 0,4 mm (0,5433" ± 0,0157")
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colororange

For further technical details, please refer to the data sheet.

A195.00 mm
A229.00 mm
Ordering informationLength
ZK7363-3600-30303.00 m
ZK7363-3600-30505.00 m
ZK7363-3600-310010.00 m
ZK7363-3600-315015.00 m
ZK7363-3600-320020.00 m

Further length on request

Loading content ...

Material complianceZK7363-3600-3xxx
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use