Headquarters United Arab Emirates
Beckhoff Automation FZE

C# 608, Dubai Silicon Oasis
P.O. Box No. 341007
Dubai, United Arab Emirates

+971 4 5015480
info@beckhoff.ae
www.beckhoff.com/ar-ae/

ZK7733-30C1-0xxx | B23, power cable, PUR, 5 G 4 mm², drag-chain suitable, key 2 (400 V AC)

B23, plug, straight, male + blanking plug, pins 4+PE, power – B23, plug, straight, female + blanking plug, pins 4+PE, power

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+blanking plug
Number of positions (face)pins 4+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeB23
Connector typeplug
Contact typefemale+blanking plug
Number of positions (face)pins 4+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataCable by meter
Operating voltage≤ 1000 V AC
Cross-section5 G 4 mm² (AWG12)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter12.1 mm ± 0.3 mm (0.4763" ± 0.0118")
Min. bending radius, moved7.5 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles10 million
Jacket colorblack (similar to RAL9005)

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK7733-30C1-X0101.00 m
ZK7733-30C1-X0202.00 m
ZK7733-30C1-X0303.00 m
ZK7733-30C1-X0404.00 m
ZK7733-30C1-X0505.00 m
ZK7733-30C1-X10010.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use