Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189 250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

Jun 24, 2024

The MX-System series | # 8: The relay modules

High power needs to be connected safely in a control cabinet. In the control cabinet-free MX-System, relay modules are used for this. Watch this video to find out more about the different relay modules that Beckhoff offers for the MX-System.

More about this video

MX-System

MX-System

Our MX-System combines all technological innovations in automation technology in an IP67-capable modular system.

MR1310-0031-2242 | 3-channel relay, replaceable fuses, 230/277 V AC/10 A, residual current measurement, M12

MR1310-0031-2242 | 3-channel relay, replaceable fuses, 230/277 V AC/10 A, residual current measurement, M12

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR1310-0031-2242 relay module is used to connect ohmic or inductive 1-phase AC loads. Each of the three relay outputs carries one phase together with the neutral conductor to the outside and can switch up to 10 A. Connection is via M12 connectors.

MR3107-2901-2245 | 1-channel reversing motor starter, replaceable fuses, 7 A, safe shutdown, B23

MR3107-2901-2245 | 1-channel reversing motor starter, replaceable fuses, 7 A, safe shutdown, B23

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR3107-2901-2245 relay module is used to connect an ohmic or inductive 3-phase AC load. The integrated reversing contactor connection allows an asynchronous motor to be operated in both directions of rotation.

MR3107-2001-2245 | 1-channel reversing motor starter, replaceable fuses, 7 A, B23

MR3107-2001-2245 | 1-channel reversing motor starter, replaceable fuses, 7 A, B23

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR3107-2001-2245 relay module is used to connect an ohmic or inductive 3-phase AC load. The integrated reversing contactor connection allows a 3-phase asynchronous motor to be operated in both directions of rotation.

MR3203-1901-2244 | 2-channel direct motor starter, replaceable fuses, 2.8 A, safe shutdown, B17

MR3203-1901-2244 | 2-channel direct motor starter, replaceable fuses, 2.8 A, safe shutdown, B17

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The 2-channel MR3203-1901-2244 relay module is used to connect ohmic or inductive 3-phase AC loads.

MR3203-1001-2244 | 2-channel direct motor starter, replaceable fuses, 2.8 A, B17

MR3203-1001-2244 | 2-channel direct motor starter, replaceable fuses, 2.8 A, B17

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The 2-channel MR3203-1001-2244 relay module is used to connect ohmic or inductive 3-phase AC load.

MR4310-1931-2242 | 3-channel solid-state relay, replaceable fuses, 230/277 V AC/10 A, residual current measurement, safe shutdown, M12, 3-channel analog input, M12

MR4310-1931-2242 | 3-channel solid-state relay, replaceable fuses, 230/277 V AC/10 A, residual current measurement, safe shutdown, M12, 3-channel analog input, M12

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR4310-1931-2242 relay module is used to connect ohmic or inductive 1-phase AC loads. Each of the three solid-state relay outputs carries one phase together with the neutral conductor to the outside and can switch up to 10 A. Connection is via M12 connectors.

MR4310-1031-2242 | 3-channel solid-state relay, replaceable fuses, 230/277 V AC/10 A, residual current measurement, M12, 3-channel analog input, M12

MR4310-1031-2242 | 3-channel solid-state relay, replaceable fuses, 230/277 V AC/10 A, residual current measurement, M12, 3-channel analog input, M12

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR4310-1031-2242 relay module is used to connect ohmic or inductive 1-phase AC loads. Each of the three solid-state relay outputs carries one phase together with the neutral conductor to the outside and can switch up to 10 A. Connection is via M12 connectors.

MR4110-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

MR4110-1941-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, safe shutdown, B23, 1-channel analog input, M12

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR4110-1941-2245 relay module is used to connect an ohmic or inductive 3-phase AC load.

MR4110-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, B23, 1-channel analog input, M12

MR4110-1041-2245 | 1-channel solid-state relay, replaceable fuses, 400/480 V AC/10 A, residual current measurement, B23, 1-channel analog input, M12

The MRxxxx series relay modules allow the direct switching of high power levels and can also be used in a variety of ways. The MR4110-1041-2245 relay module is used to connect an ohmic or inductive 3-phase AC load.