Sídlo Česká republika
Beckhoff Automation s.r.o.

Sochorova 23
61600 Brno, Česká republika

+420 511 189-250
info.cz@beckhoff.com
www.beckhoff.com/cs-cz/

VIR2000 | Ring illumination

Multicolor LED ring with main alignment incident light, incident light bright field, incident light dark field

VIR2000 multicolor LED ring illumination
VIR2000 multicolor LED ring illumination

Depending on the mounting height, multicolor ring illumination can be used for different illumination techniques.

Fields of application for incident light and reflected light bright field

  • presence check
  • position recognition
  • imprint check
  • testing of multicolor products by means of OGB illumination
  • deviations in reflectance
  • testing of non-reflective objects that require strong illumination
  • verification of data matrix codes

Fields of application for incident light dark field

  • surface inspection
  • highlighting of irregularities, contours, engravings, edges of and on objects, defects
  • inspection of
    • type designations
    • safety features
    • wave plates
  • check of conductive paths
  • check of components on printed circuit boards
Your selection:
    • VIR2000-1010 | Ring illumination, OGB-IR850, wide beam, light emitting surface 100 x 100 mm

      VIR2000-1010 | Ring illumination, OGB-IR850, wide beam, light emitting surface 100 x 100 mm

      Light color:
      OGB-IR850
      Light distribution:
      wide beam
      Light emitting surface (W x H):
      100 x 100 mm
    • VIR2010-1010 | Ring illumination, OGB-IR850, narrow beam, light emitting surface 100 x 100 mm

      VIR2010-1010 | Ring illumination, OGB-IR850, narrow beam, light emitting surface 100 x 100 mm

      Light color:
      OGB-IR850
      Light distribution:
      narrow beam
      Light emitting surface (W x H):
      100 x 100 mm
    • VIR2000-1515 | Ring illumination, OGB-IR850, wide beam, light emitting surface 150 x 150 mm

      VIR2000-1515 | Ring illumination, OGB-IR850, wide beam, light emitting surface 150 x 150 mm

      Light color:
      OGB-IR850
      Light distribution:
      wide beam
      Light emitting surface (W x H):
      150 x 150 mm
    • VIR2010-1515 | Ring illumination, OGB-IR850, narrow beam, light emitting surface 150 x 150 mm

      VIR2010-1515 | Ring illumination, OGB-IR850, narrow beam, light emitting surface 150 x 150 mm

      Light color:
      OGB-IR850
      Light distribution:
      narrow beam
      Light emitting surface (W x H):
      150 x 150 mm
    • VIR2000-2020 | Ring illumination, OGB-IR850, wide beam, light emitting surface 200 x 200 mm

      VIR2000-2020 | Ring illumination, OGB-IR850, wide beam, light emitting surface 200 x 200 mm

      Light color:
      OGB-IR850
      Light distribution:
      wide beam
      Light emitting surface (W x H):
      200 x 200 mm
    • VIR2010-2020 | Ring illumination, OGB-IR850, narrow beam, light emitting surface 200 x 200 mm

      VIR2010-2020 | Ring illumination, OGB-IR850, narrow beam, light emitting surface 200 x 200 mm

      Light color:
      OGB-IR850
      Light distribution:
      narrow beam
      Light emitting surface (W x H):
      200 x 200 mm
    • VIR2000-2525 | Ring illumination, OGB-IR850, wide beam, light emitting surface 250 x 250 mm

      VIR2000-2525 | Ring illumination, OGB-IR850, wide beam, light emitting surface 250 x 250 mm

      Light color:
      OGB-IR850
      Light distribution:
      wide beam
      Light emitting surface (W x H):
      250 x 250 mm
    • VIR2010-2525 | Ring illumination, OGB-IR850, narrow beam, light emitting surface 250 x 250 mm

      VIR2010-2525 | Ring illumination, OGB-IR850, narrow beam, light emitting surface 250 x 250 mm

      Light color:
      OGB-IR850
      Light distribution:
      narrow beam
      Light emitting surface (W x H):
      250 x 250 mm
    • VIR2000-3030 | Ring illumination, OGB-IR850, wide beam, light emitting surface 300 x 300 mm

      VIR2000-3030 | Ring illumination, OGB-IR850, wide beam, light emitting surface 300 x 300 mm

      Light color:
      OGB-IR850
      Light distribution:
      wide beam
      Light emitting surface (W x H):
      300 x 300 mm
    • VIR2010-3030 | Ring illumination, OGB-IR850, narrow beam, light emitting surface 300 x 300 mm

      VIR2010-3030 | Ring illumination, OGB-IR850, narrow beam, light emitting surface 300 x 300 mm

      Light color:
      OGB-IR850
      Light distribution:
      narrow beam
      Light emitting surface (W x H):
      300 x 300 mm