Automation Expo

19th India International Trade Show

Pioneering PC‑based control automation solutions

We are delighted to invite you to join Beckhoff at Automation Expo 2026, India’s largest and most influential showcase of industrial automation, robotics, and smart technologies.

Organized by IED Communications Ltd., this international exhibition unites leading innovators, solution providers, and industry leaders to advance the future of automation.

Beckhoff will be exhibiting at Booth L2 in Hall 6, showcasing our latest innovations in PC‑based automation.

You can plan your visit and book an appointment with our experts. Feel free to discuss your automation projects with them!

MX‑System: Pluggable system solution for control cabinet‑free automation

  • space-saving and robust: metal housing units replace the control cabinet
  • direct machine integration: installation directly on the system cuts down on cables
  • easy installation and maintenance: plug-and-play modules can be replaced by non‑specialist personnel
  • scalable modular system: modular IPC, I/O, and drive solutions for unique concepts
  • smart diagnostics via Bluetooth®: fast fault detection minimizes downtimes

Learn more

EL3475 power measurement terminals:
Energy consumption and grid transparency made easy

  • quick installation: pluggable RJ45 connection minimizes cabling work
  • simple commissioning: pre-assembled cables for voltage and current
  • error‑proof thanks to electronic nameplates: prevents configuration errors
  • precise grid analysis: measurement of relevant values
  • direct EtherCAT integration: simple system integration for network transparency and communication with higher-level analysis tools

Learn more

Compact drive technology

  • modular system for compact servo and stepper motor drive solutions for the low voltage range up to 48 V DC
  • in combination with AM8100 series motors, the EL72xx servo terminals provide a very small, highly dynamic servo axis
    • suitable for high‑precision positioning applications with OCT and multi-turn absolute encoders
  • EL72xx options enable implementation of STO safety-related functions

Learn more

XTS: Linear product transport

  • plug and play mechatronic XTS system, optionally with No Cable Technology functionality
  • includes motor modules, guide rails, movers, support frame, control cabinet, industrial PC, and software
  • enables preliminary testing of program sequences
  • ideal for technology introduction, training, and proof of concept
  • components can be reused for future development or production setup

Learn more

XPlanar: Planar motor system

  • 2D arrangement of stationary coils (tiles) and mobile permanent magnets (movers)
  • electrically passive movers with high durability and minimal maintenance
  • enables flexible, contact-free, intelligent product transport
  • eliminates conveyors, belts, and robotic arms – saves space and reduces complexity
  • seamless integration with Beckhoff automation systems (e.g., EtherCAT, TwinCAT)

Learn more

At a glance

Location:
Goregaon (East), Mumbai, India
Date:
22.07.2026 – 25.07.2026
Exhibition center:
Bombay Exhibition Center
Beckhoff main stand:
Hall 6, Booth L2
Opening hours:
10:00 a.m.–06:00 p.m.
Link to exhibition:
www.automationindiaexpo.com
Headquarters India
Beckhoff Automation Pvt. Ltd.

Suyog Platinum Tower, 9th Floor
Naylor Road, Off Mangaldas Road
Pune 411001
India

+91-20-6706 4800
info@beckhoff.co.in
www.beckhoff.com/hi-in/

Sales
+91-20-6706 4800
info@beckhoff.co.in