ZK4509-0017-0zzz | Motor connection cable 10 mm² not assembled, drag-chain suitable

ZK4509-0017-0zzz | Motor connection cable 10 mm² not assembled, drag-chain suitable

ZK4509-0017-0zzz | Motor connection cable 10 mm² not assembled, drag-chain suitable

ZK4509-0017-0zzz | Motor connection cable 10 mm² not assembled, drag-chain suitable

ZK4509-0017-0zzz | Motor connection cable 10 mm² not assembled, drag-chain suitable

motor cable, not assembled, 10 mm², for AX5140, flexible, drag-chain suitable with 5 million bending cycles, (4 x 10 mm² + (2 x 1 mm²) + (2 x 1.5 mm²))

Product status:

regular delivery

Product information

Technical dataZK4509-0017-0zzz
Operating voltagemax. 1000 V AC (UL)
Cross-section (power)10 mm² (approx. AWG8)
Cross-section (signal)1 mm² (approx. AWG18)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter20.3 mm ± 0.4 mm (0.7992" ± 0.0157")
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles10 million
Jacket colororange

For further technical details, please refer to the data sheet.

Ordering informationYard ware
ZK4509-0017-0zzznot assembled motor cable 10 mm², for AX5140, (4 x 10 mm² + (2 x 1 mm² + 2 x 1.5 mm²))

* not suitable for OCT

© Beckhoff Automation 2026 - Terms of Use