Flexible, drag-chain suitable cable with 5 million bending cycles, max. 120 m/min, max. 4 m/s²,
min. bending radius = 75 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
(4 x 2 x 0.25 mm²).
The cable is UL and CSA listed.
Suitable for:
- AM802x
- AM803x
- AM853x
- AX5000
Product status:
regular delivery
Product information
| Technical data | Head A |
|---|---|
| Installation size | itec® (Series 615) |
| Connector type | plug |
| Contact type | female |
| Number of positions (face) | 12-pin |
| Mating cycles | 500 |
| Wire termination | crimp connection |
| Technical data | Head B |
|---|---|
| Installation size | D-sub |
| Connector type | plug |
| Contact type | female |
| Number of positions (face) | 15-pin |
| Wire termination | solder connection |
| Technical data | Cable by meter |
|---|---|
| Operating voltage | max. 300 V AC (UL), Uo/U 300/300 V (VDE) |
| Cross-section | 4 x 2 x 0.25 mm² |
| Use | drag-chain suitable |
| Material jacket | PUR (polyurethane) |
| Outer cable diameter | 7.5 mm ± 0.3 mm (0.2952" ± 0.0118") |
| Min. bending radius, fixed installation | 8 x outer cable diameter |
| Max. number of cycles | 5 million |
| Jacket color | green |
For further technical details, please refer to the data sheet.

| A1 | 44.00 mm |
| A2 | 19.00 mm |
| B1 | 46.00 mm |
| B2 | 41.00 mm |
| Ordering information | Length |
|---|---|
| ZK4530-8110-0010 | 1.00 m |
| ZK4530-8110-0020 | 2.00 m |
| ZK4530-8110-0030 | 3.00 m |
| ZK4530-8110-0040 | 4.00 m |
| ZK4530-8110-0050 | 5.00 m |
| ZK4530-8110-0052 | 5.20 m |
| ZK4530-8110-0054 | 5.40 m |
| ZK4530-8110-0060 | 6.00 m |
| ZK4530-8110-0070 | 7.00 m |
| ZK4530-8110-0080 | 8.00 m |
| ZK4530-8110-0090 | 9.00 m |
| ZK4530-8110-0100 | 10.00 m |
| ZK4530-8110-0110 | 11.00 m |
| ZK4530-8110-0120 | 12.00 m |
| ZK4530-8110-0130 | 13.00 m |
| ZK4530-8110-0140 | 14.00 m |
| ZK4530-8110-0150 | 15.00 m |
| ZK4530-8110-0160 | 16.00 m |
| ZK4530-8110-0170 | 17.00 m |
| ZK4530-8110-0180 | 18.00 m |
| ZK4530-8110-0190 | 19.00 m |
| ZK4530-8110-0200 | 20.00 m |
| ZK4530-8110-0220 | 22.00 m |
| ZK4530-8110-0230 | 23.00 m |
| ZK4530-8110-0250 | 25.00 m |
| ZK4530-8110-0260 | 26.00 m |
| ZK4530-8110-0300 | 30.00 m |
| ZK4530-8110-0350 | 35.00 m |
| ZK4530-8110-0500 | 50.00 m |
| ZK4530-8110-0550 | 55.00 m |
Loading content ...
© Beckhoff Automation 2026 - Terms of Use