The EPP6224-0002 IO-Link master module enables connection of up to four IO-Link devices, e.g. actuators, sensors or combinations of both. In addition, the the EPP6224-0002 offers an additional digital input on each of the four Class A master ports.
The EtherCAT Box is parameterized via the EtherCAT master. The parameterization of the IO-Link devices with service data can be done from TwinCAT via ADS or, very conveniently, via the integrated IO-Link configuration tool.
In the standard setting, the four C/Q channels of the EPP6224-0002 work as IO-Link channels. Each IO-Link channel can optionally also be used as a pure input or output.
Product status:
regular delivery
Product information
| Technical data | Digital input |
|---|---|
| Nominal input voltage | 24 V DC (-15%/+20%) |
| Input filter | 10 µs |
| “0” signal voltage | -3…+5 V |
| “1” signal voltage | 11…30 V (EN 61131-2, type 3) |
| Input current | typ. 3 mA (EN 61131-2, type 3) |
| Technical data | Other channels |
|---|---|
| Data transfer rates | 4.8 kbaud, 38.4 kbaud and 230.4 kbaud |
| Specification version | IO-Link V1.1, Class A |
| IO-Link interfaces | 4 |
| IO-Link sensor supply L+ | 24 V DC, 1.4 A per port, ∑ 3 A |
| IO-Link extra power P24 | – |
| Technical data | General |
|---|---|
| Protocol | EtherCAT |
| Bus interface | 2 x M8 socket, P-coded, shielded |
| Connection technology | M12 socket, 5-pin, a-coded |
| Number of inputs | 4 digital inputs |
| Nominal voltage | 24 V DC (-15%/+20%) |
| Distributed clocks | yes |
| Current consumption from US | typ. 100 mA |
| Electrical isolation | 500 V |
| Weight | approx. 165 g |
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
| Protect. rating/installation pos. | IP65/66/67 (conforms to EN 60529)/variable |
| Approvals/markings | CE, UL (in preparation) |
| Housing data | 8 x M8, 4 x M12 |
|---|---|
| Dimensions (W x H x D) | 30 mm x 126 mm x 26.5 mm |
| Material | PA6 (polyamide) |
| Installation | 2 fixing holes 3.5 mm diameter for M3 |

Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use

