The ED1808 digital input terminal acquires the binary 24 V DC control signals from the process level and transmits them, in electrically isolated form, to the higher-level automation device. The EtherCAT Terminal has eight channels that indicate their signal state via light emitting diodes. The power contacts are looped through. With the ED1808, the reference ground for all inputs is the 0 V power contact.
Special features:
- positive switching
- input specification type 1/3
- no bouncing due to mechanical switches thanks to 3 ms input filter
- direct sensor connection with 2-wire technology
The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.
Product status:
regular delivery
Product information
| General | ED1808 |
|---|---|
| Number of channels | Total | 8 |
| Internal communication protocol | EtherCAT |
| Digital input | ED1808 |
|---|---|
| Standard digital | Positive switching | |
| Number of channels | 8 |
| Connection technology | 2-wire |
| Signal range | Nominal | 24 V DC |
| Specification | EN 61131-2, type 1/3 |
| Signal voltage “0” | -3…+5 V DC |
| Signal voltage “1” | 11…30 V DC |
| Input filter | typ. 3 ms |
| Input current | typ. 3 mA |
| XFC | ED1808 |
|---|---|
| Distributed clocks | no |
| Timestamp | no |
| Oversampling | no |
| Supply and electrical isolation | ED1808 |
|---|---|
| Electronics | Supply voltage | via E-bus, via power contacts |
| E-bus | Current consumption | typ. 65 mA |
| Power contacts | Input voltage | 24 V DC (-15%/+20%) |
| Power contacts | Current carrying capacity | max. 10 A |
| Power contacts | Current consumption | typ. 5 mA + load |
| Power contacts | Output voltage | corresponds to Power contacts | Input voltage |
| Electrical isolation | Channel/channel | no |
| Electrical isolation | Channel/bus | functional, 707 V DC type test |
| Environmental conditions | ED1808 |
|---|---|
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Relative humidity | 95%, no condensation |
| Installation position | variable |
| Standards and approvals | ED1808 |
|---|---|
| Vibration resistance | conforms to EN 60068-2-6 |
| Shock resistance | conforms to EN 60068-2-27 |
| EMC immunity | conforms to EN 61000-6-2 |
| EMC emission | conforms to EN 61000-6-4 |
| Markings | CE |
| Approvals | UL |
| Housing data | ED-12-16pin |
|---|---|
| Weight | approx. 60 g |
| Protection rating | IP20 |
| Material | polycarbonate |
| Dimensions | Width (single) | 15 mm |
| Dimensions | Width (stacked) | 12 mm |
| Dimensions | Height | 100 mm |
| Dimensions | Depth | 65 mm |
| Installation | Terminal/back wall | DIN rail, 35 mm (EN 60715) |
| Installation | Terminal/terminal | double slot and key connection |
| Pluggable wiring level | no |
| Connection mechanism | push-in |
| Connection cross-section | Solid wire | 0.08…1.5 mm² |
| Connection cross-section | Stranded wire | 0.25…1.5 mm² |
| Connection cross-section | With ferrule | 0.14…0.75 mm² |
| Connection cross-section AWG | Solid wire | AWG28…16 |
| Connection cross-section AWG | Stranded wire | AWG22…16 |
| Connection cross-section AWG | With ferrule | AWG26…19 |
| Stripping length | 8…9 mm |
| Power contact | "+" (left) | yes |
| Power contact | "+" (right) | yes |
| Power contact | "-" (left) | yes |
| Power contact | "-" (right) | yes |
| Power contact | "⏚" (left) | no |
| Power contact | "⏚" (right) | no |
| Insertion lock for power contact "⏚" | yes |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use