The ED2838 digital output terminal connects the binary control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal contains eight channels whose signal state is indicated by light emitting diodes (status LEDs).
An overload detected by the integrated diagnostics can be evaluated in the controller and is also indicated by LEDs. A diagnostic bit is set for the affected channel if there is an overload. The diagnostics serve to simplify the maintenance of the application.
The power contacts are looped through. In the ED2838 the outputs are supplied via the 24 V DC power contact. They are electrically isolated from the fieldbus side.
Special features:
- suitable for controlling different types of loads:
- resistive loads (e.g., resistors)
- inductive loads (e.g., relays, contactors, valves)
- capacitive loads
- max. output current of 2 A per channel (∑ 10 A)
- integrated diagnostic option: overload
- short-circuit proof outputs: protection against overload or short circuit
- reverse polarity protection in the event of incorrect polarity of the supply voltage
The ED series EtherCAT Terminals have push-in connection technology which makes wiring easy and tool-free.
Product status:
regular delivery
Product information
| General | ED2838 |
|---|---|
| Number of channels | Total | 8 |
| Internal communication protocol | EtherCAT |
| Digital output | ED2838 |
|---|---|
| Standard digital | Positive switching | |
| Number of channels | 8 |
| Load type | resistive, inductive, capacitive |
| Connection technology | 1-wire, 2-wire |
| Signal range | Nominal | 24 V DC |
| Signal range | Technical | 20.4…28.8 V DC |
| Output current | max. 2 A per channel |
| Output current | ∑ | max. 10 A |
| Short-circuit proof | yes |
| Short-circuit current limit | typ. < 12 A |
| Output stage | push |
| Switching times | TON | typ. 50 µs |
| Switching times | TOFF | typ. 140 µs |
| Reverse polarity protection | yes |
| Switching-off energy | Inductive | < 1.3 J per channel |
| Diagnostics | yes |
| Overload | yes |
| XFC | ED2838 |
|---|---|
| Distributed clocks | no |
| Timestamp | no |
| Oversampling | no |
| Supply and electrical isolation | ED2838 |
|---|---|
| Electronics | Supply voltage | via E-bus, via power contacts |
| E-bus | Current consumption | typ. 85 mA |
| Power contacts | Input voltage | 24 V DC (-15%/+20%) |
| Power contacts | Current carrying capacity | max. 10 A |
| Power contacts | Current consumption | typ. 20 mA + load |
| Power contacts | Output voltage | corresponds to Power contacts | Input voltage |
| Electrical isolation | Channel/channel | no |
| Electrical isolation | Channel/bus | functional, 707 V DC type test |
| Environmental conditions | ED2838 |
|---|---|
| Operating temperature | -25…+60°C |
| Storage temperature | -40…+85°C |
| Relative humidity | 95%, no condensation |
| Installation position | variable |
| Standards and approvals | ED2838 |
|---|---|
| Vibration resistance | conforms to EN 60068-2-6 |
| Shock resistance | conforms to EN 60068-2-27 |
| EMC immunity | conforms to EN 61000-6-2 |
| EMC emission | conforms to EN 61000-6-4 |
| Markings | CE |
| Approvals | UL |
| Housing data | ED-12-16pin |
|---|---|
| Weight | approx. 60 g |
| Protection rating | IP20 |
| Material | polycarbonate |
| Dimensions | Width (single) | 15 mm |
| Dimensions | Width (stacked) | 12 mm |
| Dimensions | Height | 100 mm |
| Dimensions | Depth | 65 mm |
| Installation | Terminal/back wall | DIN rail, 35 mm (EN 60715) |
| Installation | Terminal/terminal | double slot and key connection |
| Pluggable wiring level | no |
| Connection mechanism | push-in |
| Connection cross-section | Solid wire | 0.08…1.5 mm² |
| Connection cross-section | Stranded wire | 0.25…1.5 mm² |
| Connection cross-section | With ferrule | 0.14…0.75 mm² |
| Connection cross-section AWG | Solid wire | AWG28…16 |
| Connection cross-section AWG | Stranded wire | AWG22…16 |
| Connection cross-section AWG | With ferrule | AWG26…19 |
| Stripping length | 8…9 mm |
| Power contact | "+" (left) | yes |
| Power contact | "+" (right) | yes |
| Power contact | "-" (left) | yes |
| Power contact | "-" (right) | yes |
| Power contact | "⏚" (left) | no |
| Power contact | "⏚" (right) | no |
| Insertion lock for power contact "⏚" | yes |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use