For optimized operating concepts: The Next multi-touch panel generation
The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of Beckhoff's broad portfolio. As usual, this generation of control panels offers convenient operation with advanced multi-touch technology, a high-quality look and feel, and a wide choice of formats and options. Various push-button extensions can also be configured.
Beckhoff offers the following display sizes:
- 15.6-inch, full HD resolution 1920 x 1080 (16:9)
- 18.5-inch, full HD resolution 1920 x 1080 (16:9)
- 21.5-inch, full HD resolution 1920 x 1080 (16:9)
- 23.8-inch, full HD resolution 1920 x 1080 (16:9)
Advantage at the very core: the Beckhoff Industrial PCs
Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.
Product status:
product announcement | estimated market release 2nd quarter 2026
| Product variants | Transmission technology | Product status |
|---|---|---|
| CP59xx-0030 | CP-Link 5 | product announcement |
| CP59xx-0020 | DisplayPort/USB | product announcement |
Product information
| Technical data | CP59xx-0020 | Options |
|---|---|---|
| Device type | Multi-touch Control Panel with DisplayPort/USB interface | |
| Housing | aluminum housing for mounting arm installation | |
| Touch screen | multi-finger touch screen | |
| Protection rating | IP65 | |
| Mounting arm adapter | 4 M6 threaded holes in distance of 100 x 100 mm in the connection block | rotatable mounting arm adapter for mounting arm systems with 48 mm tube from top or from bottom |
| Interfaces | DisplayPort input, USB 3.0 input, 2 x USB 3.0 output | |
| Operating temperature | 0…55°C | |
| Power supply | 24 V DC | |
| CP59xx-0020 | |
|---|---|
| CP5916-0020 | 15.6-inch display 1920 x 1080 |
| CP5918-0020 | 18.5-inch display 1920 x 1080 |
| CP5921-0020 | 21.5-inch display 1920 x 1080 |
| CP5924-0020 | 23.8-inch display 1920 x 1080 |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use