The motor modules with the product designation ATH202x are elements for the construction of curved XTS track sections for demanding environmental conditions. They represent a 22.5° curve segment (outside curve) of a circle with a diameter of 1273 mm. Via plug-in contacts for the transmission of power and communication, a connection between the motor modules can be established very simply with the help of a cover. The cover contains the necessary contacts for the connection of two motor modules and is optionally also available with a supply cable in order to serve as a power supply point. The subsequent relocation of the power supply points or a change in the number of power supplies is possible without dismounting the motor modules.
With one power supply, a maximum of 12 motor modules can be connected in a 3-meter long power supply segment. The standardized length of 250 mm allows finely scalable system lengths.
A mechanical interface on the motor module enables the direct mounting of guide rails. If the guide rail system runs parallel to the motor modules, an additional cover is provided. The fastening holes are thus covered and hygienic cleaning is simplified.
Product status:
regular delivery
Product information
| System data | ATHxxxx-xxxx |
|---|---|
| Magnet pitch | ≥ 60 mm |
| Geometries | rectangle, square, circle or straight |
| Diameter | 180° curved segment: 267 mm (clothoid), 45° curved segment: 637 mm, 22.5° curved segment: 1273 mm, -22.5° curved segment: 1273 mm (1) |
| Alignment | horizontally, vertically or at any angle from 1…179° |
| Peak force | ATH9001-x550 (5-pin): 90 N, ATH9001-xAA0 (10-pin): 145 N (specification refer to straight sections) |
| Continuous force | ATH9001-x550 (5-pin): 30 N, ATH9001-xAA0 (10-pin): 55 N (specification refers to straight sections) |
| Max. speed | 4 m/s |
| Max. acceleration | 10 g |
| Payload | up to 4 kg, higher loads with reduced dynamics |
| Cycle time | 250 µs |
| Absolute accuracy | < ±0.25 mm within a straight module |
| Repeatability | < ±0.01 mm (standstill unidirectional) |
| Positioning accuracy | < ±0.15 mm @ 1.5 m/s within a straight module |
| System size | > 100 m, > 200 movers |
| Protection rating | IP69K (in assembled condition for a closed system) |
| Approvals/markings | CE, UL |
| Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
| EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
(1) Diameter specifications refer to the center point of the motor
| Technical data | ATH2020 |
|---|---|
| Motor type | long stator linear motor segment |
| Design form | curved segment, 22.5° (positive curve, Ø 1273 mm) |
| Motor length | 250 mm |
| Connection technology | cover between the motor modules (daisy chaining) |
| Material | housing: stainless steel 1.4404 AISI 316L; sealing: VMQ silicone |
| Length per feed | max. 3 m (voltage supply, EtherCAT) |
| Cooling | convection |
| Ambient temperature (operation) | 0…40°C |
| Electrical data | ATH2020 |
|---|---|
| Rated power | 768 W |
| Operating voltage | 48 V DC |
| Rated current | 16 A |
| Peak current | < 48 A |
| Control voltage | 24 V DC -15/+20% |
| Power consumption control voltage | 30 W per meter travel distance |
| Mechanical data | ATH2020 |
|---|---|
| Length | 258 mm |
| Width | 39.1 mm |
| Height | 115 mm |
| Weight | 4.6 kg |
| Ordering information | XTS motor modules |
|---|---|
| ATH2020-0250 | stainless steel motor module, 22.5° (positive curve, convex, radius constant), 48 V DC/24 V DC, protection rating IP69K, 258 mm x 34 mm x 115 mm (L x B x H), 4.6 kg |
| ATH2020-0250-0002 | stainless steel motor module with cover for guide rail mounting surface, 22.5° (positive curve, convex, radius constant, top profile without drilling hole), 48 V DC/24 V DC, protection rating IP69K, 258 mm x 34 mm x 115 mm (L x B x H), 4.9 kg |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use