The MS2xxx series system modules supply the baseplates and integrate the MX-System into the EtherCAT network. The MS2100-0002-1112 module links a baseplate to EtherCAT and enables integration into an existing EtherCAT topology.
The MS2100-0002-1112 also has an EtherCAT junction for integrating additional devices or entire EtherCAT segments.
Product status:
product announcement | estimated market release 2nd quarter 2026
Product information
| Technical data | MS2100-0002-1112 |
|---|---|
| Product category | system modules |
| Category/version | EtherCAT power infeed |
| EtherCAT input | M12 connector |
| EtherCAT forwarding | M12 connector |
| Housing data | R1S1T2 |
|---|---|
| Baseplate interface | data connector |
| Number of data slots | 1 |
| Operating temperature | 0…50°C |
| Storage temperature | -25…+60°C |
| Protection rating | IP65/67 |
| Approvals/markings | CE, UL (in preparation) |
Loading content ...
| Material compliance | MS2100-0002-1112 |
|---|---|
| CAS No. | 7439-92-1 |
| REACH SVHC | Lead |
| REACH Annex XVII | compliant |
| REACH Annex XIV | compliant |
| SCIP No. | SCIP submission in progress |
| POP | compliant |
| RoHS | compliant with exemption |
| RoHS exemption | 6c: Copper alloy with a mass fraction of up to 4% lead, 7c-I: Lead-containing electrical and electronic components in glass and ceramic materials, excluding dielectric ceramics in capacitors |
| CA Prop65 | www.beckhoff.com/prop65 |
| Disclaimer | This statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply. |
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2026 - Terms of Use