The AMP8553 permanent magnet-excited three-phase synchronous motor with integrated servo drive and increased rotor moment of inertia can be equipped with either multi-turn or single-turn encoders. With One Cable Automation, the EtherCAT P single-cable solution, it features a simple, convenient and fail-safe connection to the AMP8600 distributed power supply module or the AMP8800 decentralized distribution module.
The three-phase synchronous motor with flange code F5 (104 mm) and motor length 3 has a shaft diameter b = 24 k6 and a free shaft end of d = 50 mm.
Drive-integrated safety functions
The AMP8000 distributed servo drive includes TwinSAFE as standard for the realization of the drive-integrated safety functions STO/SS1 according to IEC 61800-5-2. It is optionally available with the following TwinSAFE Safe Motion safety functions:
- Safe stop functions (STO, SOS, SS1, SS2)
- Safe speed functions (SLS, SSM, SSR, SMS)
- Safe position functions (SLP, SCA, SLI)
- Safe acceleration functions (SAR, SMA)
- Safe direction functions (SDIp, SDIn)
- Safe braking functions (SBC, SBT)
Safety projects can be created quickly and easily with the TE9000 TwinCAT 3 Safety Editor. The TE9200 TwinSAFE Loader/User is also available as additional support.
More on distributed drive technology.
Product status:
regular delivery
| Product variants | Standstill torque | Rated speed | Motor feedback | TwinSAFE safe drive technology |
|---|---|---|---|---|
| AMP8553-Gx1z | 10.2 Nm | 2000 min-1 | single-turn absolute encoder | STO, SS1 |
| AMP8553-Gx2z | 10.2 Nm | 2000 min-1 | multi-turn absolute encoder | STO, SS1 |
| AMP8553-Gx3z | 10.2 Nm | 2000 min-1 | single-turn absolute encoder | Safe Motion |
| AMP8553-Gx4z | 10.2 Nm | 2000 min-1 | multi-turn absolute encoder | Safe Motion |
| AMP8553-Jx1z | 10.2 Nm | 3000 min-1 | single-turn absolute encoder | STO, SS1 |
| AMP8553-Jx2z | 10.2 Nm | 3000 min-1 | multi-turn absolute encoder | STO, SS1 |
| AMP8553-Jx3z | 10.2 Nm | 3000 min-1 | single-turn absolute encoder | Safe Motion |
| AMP8553-Jx4z | 10.2 Nm | 3000 min-1 | multi-turn absolute encoder | Safe Motion |
| AMP8553-Kx1z | 9.60 Nm | 4000 min-1 | single-turn absolute encoder | STO, SS1 |
| AMP8553-Kx2z | 9.60 Nm | 4000 min-1 | multi-turn absolute encoder | STO, SS1 |
| AMP8553-Kx3z | 9.60 Nm | 4000 min-1 | single-turn absolute encoder | Safe Motion |
| AMP8553-Kx4z | 9.60 Nm | 4000 min-1 | multi-turn absolute encoder | Safe Motion |
© Beckhoff Automation 2026 - Terms of Use