Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 ANew

AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1106-1xxx | Economy servo drive, single-phase, single-axis module, 6.9 A

AX1000: ultra-compact servo drive for dynamic positioning tasks

Economy series: AX1000 economy servo drive and AF1000 economy variable frequency drive

AX1000: ultra-compact servo drive for dynamic positioning tasks

Economy series: AX1000 economy servo drive and AF1000 economy variable frequency drive

The AX1000 economy servo drives are a particularly cost-efficient series that meets the highest technological standards. The AX1106-1xxx single-axis module is available in the low power range with a rated output current of 6.9 A with a single-phase supply of 1 x 110…240 V AC and, in combination with the AM1031, AM1032, or AM1033 servomotor, provides an optimum servo system with a rated power range of 550…1000 W. Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, a braking circuit, and – in most variants – a braking resistor. The power supply generates the control voltage from the DC link voltage.

AM8000 synchronous servomotors with One Cable Technology (OCT) are also supported, along with asynchronous and reluctance motors. The devices support TwinSAFE as standard in order to implement the STO/SS1 drive-integrated safety functions. Further TwinSAFE Safe Motion safety functions are available as options.

The AX1000 ultra-compact servo drives are fully integrated into the TwinCAT system via EtherCAT, ensuring that commissioning, operation, and diagnostics are made easy.

Safety projects can be created quickly and easily with the TE9000 TwinCAT 3 Safety Editor. The TE9200 TwinSAFE Loader/User is also available as additional support.

Product status:

AX1106-1101-0000: product announcement | estimated market release 2nd quarter 2026
AX1106-1201-0000: product announcement | estimated market release 2nd quarter 2026
AX1106-1301-0000: product announcement | estimated market release 3rd quarter 2026

Product variantsRated supply voltageNumber of channelsRated output current (channel)TwinSAFE safe drive technologyFeedback systemSupported types of motors
AX1106-1101-00001 x 110…240 V AC16.9 ASTO/SS1 (FSoE)OCTsynchronous servomotor, asynchronous motor , reluctance motor
AX1106-1201-00001 x 110…240 V AC16.9 ASTO/SS1 (FSoE and I/O)OCTsynchronous servomotor, asynchronous motor , reluctance motor
AX1106-1301-00001 x 110…240 V AC16.9 ASafe Motion (FSoE)OCTsynchronous servomotor, asynchronous motor , reluctance motor

© Beckhoff Automation 2026 - Terms of Use