Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZS3000-0002 | Push-pull plug for field assembly, IP50

ZS3000-0002 | Push-pull plug for field assembly, IP50

ZS3000-0002 | Push-pull plug for field assembly, IP50

ZS3000-0002 | Push-pull plug for field assembly, IP50

ZS3000-0002 | Push-pull plug for field assembly, IP50

push-pull, plug, straight, male, 8-pin, crimp type, IP50, Ø contact 0.7 mm, Ø collet (cable outher diameter) 6.3…7.2 mm, LEMO FGG.1B.308.CYCD52

Product status:

regular delivery

Product information

Technical dataZS3000-0002
Installation sizeLEMO push-pull
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Wire terminationcrimp connection
Ordering information
ZS3000-0002push-pull, plug, straight, male, 8-pin, crimp type, IP50, Ø contact 0.7 mm, Ø collet (cable outher diameter) 6.3…7.2 mm, LEMO FGG.1B.308.CYCD52

Loading content ...

© Beckhoff Automation 2026 - Terms of Use