Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

Cables and connectors overview | XPlanar planar motor system with APS42xx

The illustrated product overview shows a selection of cabling options for the planar motor system XPlanar with APS42xx. In addition to EtherCAT cables, the overview also includes splitter cables for the power supply of the XPlanar tiles. The shown products represent a cross-section of the wide product portfolio. Detailed information on cabling can be found in the technical documentation.

No. Type Article
(1) M12, plug, bayonet, straight, male, 8-pin, X-coded – M12, plug, bayonet, straight, male, 8-pin, X-coded ZK1B96-8181-0xxx
(2) M12, plug, bayonet, straight, male, 8-pin, X-coded – RJ45, plug, straight, male, 8-pin ZK1B96-8191-0xxx
(2) M12, plug, straight, male, 8-pin, X-coded – ix Industrial®, plug, straight, male, 10-pin, Type A   ZK1096-819A-0xxx
(3) B17 plug, straight, male+male, 5+2 pin – B17, plug, straight, female+female, 5+2 pin ZK7672-3031-3xxx
(4) B17, flange, straight, short, female+ female, pins 5+2, square flange, P-coded – open end ZK7672-AS00-0xxx​

xxx = cable length in decimeters