Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

KS2000 | Configuration software

The KS2000 configuration software permits project design, commissioning and parameterization of the Beckhoff Fieldbus Box modules and of the Beckhoff Bus Terminals. The connection between the fieldbus components and the PC is established via the serial or USB connection cable provided, or via the network and TCP/IP. The KS2000 configuration software for different Windows operating systems has a friendly user interface, making work comfortable and convenient.

 

 

Parameterization

The KS2000 software provides an easy way to access the parameters in the fieldbus station. Specific high-level dialogues are available for all the Bus Couplers and all the intelligent Bus Terminals as well as the Fieldbus Box modules. They can be used to modify the settings easily. It is, alternatively, possible to parameterize the fieldbus components through direct access to all the internal registers.

 

Start-up procedure

The KS2000 offers access to the process images of the fieldbus components. In this way it is possible to monitor the input and output images of the Bus Terminals. Access to individual signal channels is additionally supported via a scope functionality, which enables, for example, a wiring test to be carried out.

In addition to the serial connection, the KS2000 services are also available via the fieldbus (e.g. PROFIBUS, Lightbus, Ethernet) via ADS. Via Ethernet, the KS2000 can thus also access BC9000 Ethernet controller Bus Terminals or CX Embedded PC Bus Terminals.

The settings of a complete station can be saved and reinstated on the controller if required.

Product status:

regular delivery

Product information

Ordering informationDescription
KS2000(-0000)KS2000 software for Bus Coupler/Bus Terminal Controller, RS232 interface, matching KS2000-Z2 cable included in the scope of supply
KS2000-0001KS2000 software for Fieldbus Box, RS232 interface, matching KS2000-Z3 cable included in the scope of supply
KS2000-0010KS2000 software for Bus Coupler/Bus Terminal Controller, USB interface, matching KS2000-Z2-USB cable included in the scope of supply
KS2000-0011KS2000 software for Fieldbus Box, USB interface, matching KS2000-Z3-USB cable included in the scope of supply

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use