Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZS5000-0010 | Blanking plug for M8 socket, plastic, IP67

ZS5000-0010 | Blanking plug for M8 socket, plastic, IP67

ZS5000-0010 | Blanking plug for M8 socket, plastic, IP67

ZS5000-0010 | Blanking plug for M8 socket, plastic, IP67

ZS5000-0010 | Blanking plug for M8 socket, plastic, IP67

blanking plug, plastic (IP67), for M8 socket, packaging unit = 50 pieces

Product status:

regular delivery

Product information

Ordering information
ZS5000-0010blanking plug, plastic (IP67), for M8 socket, packaging unit = 50 pieces
Material complianceZS5000-0010
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use