Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

Z1101 | Plastic optical fiber, 980/1000 μm, PUR, Ø 5.5 mm, Kevlar strain relief, drag-chain suitable

plastic optical fiber, core Ø 1000 μm, protective PUR sheath Ø 5.5 mm, Kevlar strain relief, drag-chain suitable

Product status:

regular delivery

Product information

Ordering information
Z1101plastic optical fiber, core Ø 1000 μm, protective PUR sheath Ø 5.5 mm, Kevlar strain relief, drag-chain suitable
Material complianceZ1101
CAS No.no
REACH SVHCno
POPcompliant
RoHScompliant without exemption
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
Halogen-freeaccording to IEC 60754-2
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.

© Beckhoff Automation 2026 - Terms of Use