Representative office Philippines

26th Floor Axis Tower One, Northgate Cyberzone
304 Filinvest Avenue, Alabang, Muntinlupa
1781 Metro Manila, Philippines


sales@beckhoff.com.ph
www.beckhoff.com/en-ph/

ZK1090-3100-0xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M8, plug, straight, male, 4-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-104)
Rated voltage50 V AC/60 V DC (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + strand and shielding
Technical dataCable by meter
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Min. bending radius, moved20 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles20 million (5 million with 14 x D, v = 5 m/s and a = 15 m/s², min. 1 million with 9.5 x D, a = 1 m/s², travel distance = 1 m)
Jacket colorgreen

For further technical details, please refer to the data sheet.

ApprovalsZK1090-3100-0xxx
CEyes
ULyes, UL E-file number: E480185
A141.00 mm
A2Ø 10.1 mm
Ordering informationLength
ZK1090-3100-00050.50 m
ZK1090-3100-00101.00 m
ZK1090-3100-00202.00 m
ZK1090-3100-00303.00 m
ZK1090-3100-00505.00 m
ZK1090-3100-00606.00 m
ZK1090-3100-00707.00 m
ZK1090-3100-00808.00 m
ZK1090-3100-010010.00 m
ZK1090-3100-013013.00 m
ZK1090-3100-015015.00 m
ZK1090-3100-025025.00 m
ZK1090-3100-030030.00 m
ZK1090-3100-040040.00 m
ZK1090-3100-050050.00 m

Further length on request

Loading content ...

Material complianceZK1090-3100-0xxx
CAS No.7439-92-1
REACH SVHCLead
REACH Annex XVIIcompliant
REACH Annex XIVcompliant
POPcompliant
RoHScompliant with exemption
RoHS exemption6c: Copper alloy with a mass fraction of up to 4% lead
China-RoHSwww.beckhoff.com/china-rohs-io
CA Prop65www.beckhoff.com/prop65
Halogen-freeyes
DisclaimerThis statement and the information contained above are, to the best of our knowledge and belief, accurate, based on the information we have received from our suppliers. This information is in line with the current standard of technology and our suppliers’ technical documentation. The absence of the substances is not verified by Beckhoff Automation by means of analytical tests. When addressed to our customers any information contained in this document is subject to the terms and conditions expressed in the governing customer agreement. Our general terms and conditions apply.
Material compliance | SCIPSCIP No.
ZK1090-3100-0005317161f0-7594-4484-bcca-f3e7a66366a9
ZK1090-3100-0010f0eb1cb6-4ed7-4de5-bcb4-57fded939e4d
ZK1090-3100-0020dc317a3c-9e16-4648-be73-65a122ad6b6f
ZK1090-3100-0030d92dd1ec-96ee-4dfa-9bde-11d358cc48f8
ZK1090-3100-00501375fef5-b9fd-42fe-b527-6a9912fc57a1
ZK1090-3100-0060aeec4259-fe8a-4645-97cc-da6ebff76584
ZK1090-3100-00704b5c6f40-1195-46b9-83d0-b46b19c9cdcd
ZK1090-3100-0080cf9f1761-46be-4527-a20f-de47e7da6816
ZK1090-3100-01007ec1b4ea-dcc8-4687-bd81-d6ffe4e51461
ZK1090-3100-0130SCIP submission in progress
ZK1090-3100-0150b74d09c6-2e3f-4dbb-9c19-83f98de8c9b5
ZK1090-3100-0250ae3d0c7d-22bb-4801-891d-da245bdf0d03
ZK1090-3100-0300a6e7f4f2-a526-49ce-a3e0-b5efbad5ea79
ZK1090-3100-04005c3a062c-ee78-4f58-8f78-0524dbf11fcc
ZK1090-3100-0500e25aad93-749d-46de-9022-331884f613ee

Loading content ...

Loading content ...

© Beckhoff Automation 2026 - Terms of Use